Type 3R Current Transformer Hinge Cover Enclosures - Type 3R Current Transformer Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 3R Current Transformer Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_3r_cte/type3rcte_hc_asmtab.prj},{NB=243011HRTCT},{A=30.00},{AMM=762},{B=24.00},{C=11.00},{CMM=279},{LOD=},{PPATH=parts/type3rcte_hc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
GU
Gauge
ⁿ/ₐ
D
[Inch]
DMM
C
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
G
[Inch]
GMM
G
[mm]
243011 HRTCT
243011 HRTCT
30.00
762
610
11.00
279
30.00x24.00x11.00
762x610x279
14
12.00
304.800
8.00
203
8.00
203
0.00
0
203611 HRTCT
203611 HRTCT
36.00
914
508
11.00
279
36.00x20.00x11.00
914x508x279
14
0.00
0.000
0.00
0
0.00
0
0.00
0
244811 HRTCT
244811 HRTCT
48.00
1219
610
11.00
279
48.00x24.00x11.00
1219x610x279
14
21.00
533.400
8.00
203
8.00
203
0.00
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表