Horizontal Tee (HT) - Channel Type Cable Tray - Fittings
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Channel Type Cable Tray
Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/channel_ct/fittings/cct_ht.prj},{NB=ACC-03-HT12},{W=3inch},{MAT=A},{R=12},{TYPE=CC},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
W
W - Tray Width
[Inch]
RMM
R - Bend Radius
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
ACC-03-HT12
ACC-03-HT12
3"
305
16.5"
419
33"
838
ACC-04-HT12
ACC-04-HT12
4"
305
17"
432
34"
864
ACC-06-HT12
ACC-06-HT12
6"
305
18"
457
36"
914
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表