DB DS Series Support Bases With B22SH Vertical & Horizontal Channel Members - Dura-Blok Rooftop Supports
Eaton B-Line
Bolted Framing (Strut Systems)
DURA-BLOK™ Rooftop Supports
Powered by
CAD模型選擇
{cooperbline/bolted_framing/db_rs/db_ds_series_asmtab.prj},{NB=DB5324DS},{PN=DB5324DS},{AIN=10.56 to 50.75},{A=50.75},{AMM=268 to 1289},{BIN=19 1/2},{B=19.50},{BMM=495},{HIN=53},{HMM=1346},{WIN=31.755},{W=31.755},{WMM=803},{LIN=20.2},{LMM=513},{WLBS=42.65},{WKG=19.34},{BASE=DBP},{BASE1=B44-DB20},{BASE2=DBR4-6},{PPATH=parts/db_ds_series/db_ds_series_asmtpl.prj},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AIN
A Min. to Max.
[Inch]
AMM
A Min. to Max.
[mm]
BIN
B
[Inch]
BMM
B
[mm]
HIN
Height (overall)
[Inch]
HMM
Height (overall)
[mm]
WIN
Width (overall)
[Inch]
WMM
Width (overall)
[mm]
LIN
Length (overall)
[Inch]
LMM
Length (overall)
[mm]
WLBS
Wt./Each
[lbs]
WKG
Wt./Each
[kg]
DB2318DS
DB2318DS
10.56 to 20.75
268 to 527
13 1/2
343
23
584
25.755
651
20.2
513
33.31
15.11
DB2918DS
DB2918DS
10.56 to 26.75
268 to 679
13 1/2
343
29
736
25.755
651
20.2
513
35.00
15.88
DB4118DS
DB4118DS
10.56 to 38.75
268 to 984
13 1/2
343
41
1041
25.755
651
20.2
513
38.40
17.42
DB5318DS
DB5318DS
10.56 to 50.75
268 to 1289
13 1/2
343
53
1346
25.755
651
20.2
513
41.80
18.96
DB2324DS
DB2324DS
10.56 to 20.75
268 to 527
19 1/2
495
23
584
31.755
803
20.2
513
34.15
15.49
DB2924DS
DB2924DS
10.56 to 26.75
268 to 679
19 1/2
495
29
736
31.755
803
20.2
513
35.84
16.26
DB4124DS
DB4124DS
10.56 to 38.75
268 to 984
19 1/2
495
41
1041
31.755
803
20.2
513
39.25
17.80
DB5324DS
DB5324DS
10.56 to 50.75
268 to 1289
19 1/2
495
53
1346
31.755
803
20.2
513
42.65
19.34
DB2336DS
DB2336DS
10.56 to 20.75
268 to 527
31 1/2
800
23
584
43.755
1108
20.2
513
35.84
16.26
DB2936DS
DB2936DS
10.56 to 26.75
268 to 679
31 1/2
800
29
736
43.755
1108
20.2
513
37.56
17.03
DB4136DS
DB4136DS
10.56 to 38.75
268 to 984
31 1/2
800
41
1041
43.755
1108
20.2
513
40.95
18.57
DB5336DS
DB5336DS
10.56 to 50.75
268 to 1289
31 1/2
800
53
1346
43.755
1108
20.2
513
44.34
20.11
DB2348DS
DB2348DS
10.56 to 20.75
268 to 527
43 1/2
1105
23
584
55.755
1415
20.2
513
37.55
17.03
DB2948DS
DB2948DS
10.56 to 26.75
268 to 679
43 1/2
1105
29
736
55.755
1415
20.2
513
39.25
17.80
DB4148DS
DB4148DS
10.56 to 38.75
268 to 984
43 1/2
1105
41
1041
55.755
1415
20.2
513
42.65
19.34
DB5348DS
DB5348DS
10.56 to 50.75
268 to 1289
43 1/2
1105
53
1346
55.755
1415
20.2
513
46.03
20.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表