目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GZ - Straight coupling for cones
Conexa
DIN Verschraubungen
Gerade Verbinder
Powered by
CAD模型選擇
{conexa/1_din_vers/1_7_gerade/c_gz_asmtab.prj},{NB=C-GZ 42 L },{BEZ=GZ 42 L},{MAT=C},{DW=FKM},{BAU=L},{D1=42},{T=M52x2},{D3=34.0},{L=52.0},{S1=60},{KG=67,7},{LL=121.004},{LL1=55.000},{PPATH=assemblies/gz_asmtpl.prj},{C=160},{CF=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[mm]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L
Length
[mm]
S1
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GZ 06 L
C-GZ 06 L
L
315
6
M12x1,5
2.5
32.0
14
2,7
CONEXA C-GZ 08 L
C-GZ 08 L
L
315
8
M14x1,5
4.0
32.0
17
4,3
CONEXA C-GZ 10 L
C-GZ 10 L
L
315
10
M16x1,5
6.0
33.0
19
5,4
CONEXA C-GZ 12 L
C-GZ 12 L
L
315
12
M18x1,5
8.0
33.0
22
7,3
CONEXA C-GZ 15 L
C-GZ 15 L
L
315
15
M22x1,5
10.0
38.0
27
14,0
CONEXA C-GZ 18 L
C-GZ 18 L
L
315
18
M26x1,5
13.0
36.0
32
17,1
CONEXA C-GZ 22 L
C-GZ 22 L
L
160
22
M30x2
17.0
42.0
36
24,2
CONEXA C-GZ 28 L
C-GZ 28 L
L
160
28
M36x2
22.0
46.0
41
28,7
CONEXA C-GZ 35 L
C-GZ 35 L
L
160
35
M45x2
28.0
48.0
50
43,9
CONEXA C-GZ 42 L
C-GZ 42 L
L
160
42
M52x2
34.0
52.0
60
67,7
CONEXA C-GZ 06 S
C-GZ 06 S
S
630
6
M14x1,5
2.5
32.0
17
4,2
CONEXA C-GZ 08 S
C-GZ 08 S
S
630
8
M16x1,5
4.0
33.0
19
5,4
CONEXA C-GZ 10 S
C-GZ 10 S
S
630
10
M18x1,5
6.0
33.0
22
7,4
CONEXA C-GZ 12 S
C-GZ 12 S
S
630
12
M20x1,5
8.0
36.0
24
9,6
CONEXA C-GZ 14 S
C-GZ 14 S
S
630
14
M22x1,5
9.0
39.0
27
14,3
CONEXA C-GZ 16 S
C-GZ 16 S
S
400
16
M24x1,5
11.0
39.0
30
17,4
CONEXA C-GZ 20 S
C-GZ 20 S
S
400
20
M30x2
14.0
44.0
36
25,8
CONEXA C-GZ 25 S
C-GZ 25 S
S
400
25
M36x2
18.0
46.0
46
50,7
CONEXA C-GZ 30 S
C-GZ 30 S
S
400
30
M42x2
23.0
52.0
50
58,9
CONEXA C-GZ 38 S
C-GZ 38 S
S
315
38
M52x2
30.0
52.0
60
87,1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表