目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVW - Elbow couplings with cutting ring
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_evw_asmtab.prj},{NB=C-EVW 42 L},{BEZ1=EVW 42 L},{AUS=Set},{MAT=C},{BAU=L},{D1=42},{D3=36},{L1=51},{L2=40.0},{L3=56.0},{L4=63},{S1=50},{S2=60},{NDM=52.000},{P=2.000},{RS1=M 42-L},{ML1=24.000},{MLG1=12},{RS2=MDF 42-L},{ML2=24.000},{MLG2=13.000},{PPATH=assemblies/c_evw_asmtpl.prj},{KGEINZEL=78.3},{KGM=21.6},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVW 06 L
C-EVW 06 L
L
315
6
4
19
12.0
26.0
27
12
14
3.2
CONEXA C-EVW 08 L
C-EVW 08 L
L
315
8
6
21
14.0
27.5
29
12
17
5.2
CONEXA C-EVW 10 L
C-EVW 10 L
L
315
10
8
22
15.0
29.0
30
14
19
6.5
CONEXA C-EVW 12 L
C-EVW 12 L
L
315
12
10
24
17.0
29.5
32
17
22
8.9
CONEXA C-EVW 15 L
C-EVW 15 L
L
315
15
12
28
21.0
32.5
36
19
27
15.3
CONEXA C-EVW 18 L
C-EVW 18 L
L
315
18
15
31
23.5
35.5
40
24
32
22.0
CONEXA C-EVW 22 L
C-EVW 22 L
L
160
22
19
35
27.5
38.5
44
27
36
30.2
CONEXA C-EVW 28 L
C-EVW 28 L
L
160
28
24
38
30.5
43.5
47
36
41
42.1
CONEXA C-EVW 35 L
C-EVW 35 L
L
160
35
30
45
34.5
51.0
56
41
50
64.4
CONEXA C-EVW 42 L
C-EVW 42 L
L
160
42
36
51
40.0
56.0
63
50
60
99.9
CONEXA C-EVW 06 S
C-EVW 06 S
S
630
6
4
23
16.0
27.0
31
12
17
6.0
CONEXA C-EVW 08 S
C-EVW 08 S
S
630
8
5
24
17.0
28.0
32
14
19
7.9
CONEXA C-EVW 10 S
C-EVW 10 S
S
630
10
7
25
17.5
31.0
34
17
22
11.0
CONEXA C-EVW 12 S
C-EVW 12 S
S
630
12
8
29
21.5
33.0
38
17
24
13.8
CONEXA C-EVW 14 S
C-EVW 14 S
S
400
14
10
30
22.0
35.0
40
19
27
19.1
CONEXA C-EVW 16 S
C-EVW 16 S
S
400
16
12
33
24.5
37.5
43
24
30
25.0
CONEXA C-EVW 20 S
C-EVW 20 S
S
400
20
16
37
26.5
44.5
48
27
36
38.1
CONEXA C-EVW 25 S
C-EVW 25 S
S
400
25
20
42
30.0
50.0
54
36
46
74.5
CONEXA C-EVW 30 S
C-EVW 30 S
S
400
30
25
49
35.5
55.0
62
41
50
95.2
CONEXA C-EVW 38 S
C-EVW 38 S
S
250
38
32
57
41.0
63.0
72
50
60
144.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表