目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-GE-R - Straight male stud fitting Form B
Conexa
DIN Verschraubungen
Einschraubstutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_3_einschraub/c_ge_r_asmtab.prj},{NB=C-GE 35 LR 1},{BEZ1=GE 35 LR 1},{AUS=Set},{MAT=C},{BAU=L},{LT=L},{NR=35},{D1=35},{T=G 1},{T1L=13.000},{T12=1},{M1=45.000},{M1L=12.000},{P1=2.000},{D3=23},{D4=42.000},{D2=39},{L1=46.0},{L2=17.5},{L3=18},{L4=39.0},{S1=46},{S2=50},{VERS=33},{R1=1.600},{R2=1.200},{SW1L=9.000},{L5=3.000},{L6=4.149},{LTR=20.000},{ER=0.070},{PPATH=assemblies/c_ge_r_asmtpl.prj},{KGEINZEL=23.4},{KGM=13.5},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-GE 06 LR
C-GE 06 LR
L
315
6
G 1/8
4
23.5
8.5
8
23.5
14
14
1.7
CONEXA C-GE 06 LR 1/4
C-GE 06 LR 1/4
L
315
6
G 1/4
4
29.0
10.0
12
25.0
19
14
3.2
CONEXA C-GE 06 LR 3/8
C-GE 06 LR 3/8
L
315
6
G 3/8
4
30.5
11.5
12
26.5
22
14
4.8
CONEXA C-GE 06 LR 1/2
C-GE 06 LR 1/2
L
315
6
G 1/2
4
33.0
12.0
14
27.0
27
14
6.3
CONEXA C-GE 08 LR 1/8
C-GE 08 LR 1/8
L
315
8
G 1/8
4
24.5
8.5
8
24.5
14
17
3.1
CONEXA C-GE 08 LR
C-GE 08 LR
L
315
8
G 1/4
6
29.0
10.0
12
25.0
19
17
4.1
CONEXA C-GE 08 LR3/8
C-GE 08 LR3/8
L
315
8
G 3/8
6
30.5
11.5
12
26.5
22
17
5.8
CONEXA C-GE 08 LR 1/2
C-GE 08 LR 1/2
L
315
8
G 1/2
6
33.0
12.0
14
27.0
27
17
8.7
CONEXA C-GE 10 LR 1/8
C-GE 10 LR 1/8
L
315
10
G 1/8
4
25.5
10.5
8
25.5
17
19
3.8
CONEXA C-GE 10 LR
C-GE 10 LR
L
315
10
G 1/4
6
30.0
11.0
12
26.0
19
19
4.6
CONEXA C-GE 10 LR3/8
C-GE 10 LR3/8
L
315
10
G 3/8
8
31.5
12.5
12
27.5
22
19
6.1
CONEXA C-GE 10 LR 1/2
C-GE 10 LR 1/2
L
315
10
G 1/2
8
34.0
13.0
14
28.0
27
19
8.8
CONEXA C-GE 12 LR 1/8
C-GE 12 LR 1/8
L
315
12
G 1/8
4
26.5
11.5
8
26.5
19
22
5.1
CONEXA C-GE 12 LR 1/4
C-GE 12 LR 1/4
L
315
12
G 1/4
6
31.0
12.0
12
27.0
19
22
5.7
CONEXA C-GE 12 LR
C-GE 12 LR
L
315
12
G 3/8
9
31.5
12.5
12
27.5
22
22
6.7
CONEXA C-GE 12 LR 1/2
C-GE 12 LR 1/2
L
315
12
G 1/2
10
34.0
13.0
14
28.0
27
22
9.1
CONEXA C-GE 12 LR3/4
C-GE 12 LR3/4
L
315
12
G 3/4
10
37.0
14.0
16
29.0
32
22
14.4
CONEXA C-GE 15 LR3/8
C-GE 15 LR3/8
L
250
15
G 3/8
9
32.5
13.5
12
28.5
24
27
9.6
CONEXA C-GE 15 LR
C-GE 15 LR
L
250
15
G 1/2
11
35.0
14.0
14
29.0
27
27
10.6
CONEXA C-GE 15 LR3/4
C-GE 15 LR3/4
L
250
15
G 3/4
12
38.0
15.0
16
30.0
32
27
15.6
CONEXA C-GE 18 LR3/8
C-GE 18 LR3/8
L
250
18
G 3/8
9
33.5
14.0
12
30.5
27
32
12.7
CONEXA C-GE 18 LR
C-GE 18 LR
L
250
18
G 1/2
14
36.0
14.5
14
31.0
27
32
12.9
CONEXA C-GE 18 LR3/4
C-GE 18 LR3/4
L
250
18
G 3/4
15
38.0
14.5
16
31.0
32
32
16.9
CONEXA C-GE 22 LR 1/2
C-GE 22 LR 1/2
L
160
22
G 1/2
14
38.0
16.5
14
33.0
32
36
16.6
CONEXA C-GE 22 LR
C-GE 22 LR
L
160
22
G 3/4
18
40.0
16.5
16
33.0
32
36
18.1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表