目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
RW - RETORT Polypropylene Wheel
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/rw_asmtab.prj},{NB=RW0504108},{PN=RW0504108},{X=1},{PN1=-},{DIA=5},{D=5.000},{WIDTH=1-3/8},{W=1.375},{CAP=440},{HUB=1-1/2},{H=1.500},{BORE=1/2},{ID=0.500},{BEARING=1/2},{BID=0.2625},{WEIGHT=1},{ROLLER=Plain Bore},{ROLLER1=41},{PPATH=rw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
ⁿ/ₐ
CAP
Capacity
[lbs.]
HUB
Hub Length
ⁿ/ₐ
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
RW0304108
RW0304108
3
1-3/8
300
1-1/2
1/2
1/2
1/4
Plain Bore
-20°F degrees up to +290°...
75 Shore D
RW03X4108
RW03X4108
3-1/2
1-3/8
300
1-1/2
1/2
1/2
1/4
Plain Bore
-20°F degrees up to +290°...
75 Shore D
RW0404108
RW0404108
4
1-3/8
300
1-1/2
1/2
1/2
3/4
Plain Bore
-20°F degrees up to +290°...
75 Shore D
RW0410112
RW0410112
4
1-1/2
375
1-5/8
1-3/16
3/4
1
Roller
-20°F degrees up to +290°...
75 Shore D
RW0420112
RW0420112
4
2
500
2-3/16
1-3/16
3/4
1
Roller
-20°F degrees up to +290°...
75 Shore D
RW0504108
RW0504108
5
1-3/8
440
1-1/2
1/2
1/2
1
Plain Bore
-20°F degrees up to +290°...
75 Shore D
RW0510112
RW0510112
5
1-1/2
540
1-5/8
1-3/16
3/4
1
Roller
-20°F degrees up to +290°...
75 Shore D
RW0520112
RW0520112
5
2
650
2-3/16
1-3/16
1/2
1/2
Roller
-20°F degrees up to +290°...
75 Shore D
RW0610112
RW0610112
6
1-1/2
600
1-5/8
1-3/16
3/4
1/2
Roller
-20°F degrees up to +290°...
75 Shore D
RW0620112
RW0620112
6
2
700
2-3/16
1-3/16
1/2
2
Roller
-20°F degrees up to +290°...
75 Shore D
RW0810112
RW0810112
8
1-1/2
750
1-5/8
1-3/16
3/4
2
Roller
-20°F degrees up to +290°...
75 Shore D
RW0820112
RW0820112
8
2
900
2-3/16
1-3/16
1/2
2-1/2
Roller
-20°F degrees up to +290°...
75 Shore D
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表