目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
MH Mold-On Rubber - Heavy Duty Mold-On Rubber Wheels
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/mh_asmtab.prj},{NB=MH0710112},{PN=MH0710112},{PN1=0710112},{DIA=7},{D=7.0000},{WIDTH=1-5/8},{W=1.6250},{CAP=760},{HUB=2},{H=2.0000},{BORE=1-3/16},{ID=1.1875},{BEARING=3/4},{IDB=0.7500},{WEIGHT=-},{ROLLER=Straight},{ROLLER1=01},{PPATH=mh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
MH0310112
MH0310112
3-1/4
1-1/2
340
1-5/8
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0410112
MH0410112
4
1-1/2
400
1-5/8
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0510108
MH0510108
5
1-1/2
560
1-5/8
1-3/16
1/2
Straight
-40°F to +180°F
90-95 Shore A
MH0510110
MH0510110
5
1-1/2
560
1-5/8
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0510112
MH0510112
5
1-1/2
560
1-5/8
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0520108
MH0520108
5
2
700
2-3/16
1-3/16
1/2
Straight
-40°F to +180°F
90-95 Shore A
MH0520110
MH0520110
5
2
700
2-3/16
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0520112
MH0520112
5
2
700
2-3/16
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0620108
MH0620108
6
2
820
2-3/16
1-3/16
1/2
Straight
-40°F to +180°F
90-95 Shore A
MH0620110
MH0620110
6
2
820
2-3/16
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0620112
MH0620112
6
2
820
2-3/16
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0710110
MH0710110
7
1-5/8
760
2
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0710112
MH0710112
7
1-5/8
760
2
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0820110
MH0820110
8
2
1000
2-3/16
1-3/16
5/8
Straight
-40°F to +180°F
90-95 Shore A
MH0820112
MH0820112
8
2
1000
2-3/16
1-3/16
3/4
Straight
-40°F to +180°F
90-95 Shore A
MH0820114
MH0820114
8
2
1000
2-3/16
1-3/16
7/8
Straight
-40°F to +180°F
90-95 Shore A
MH0820116
MH0820116
8
2
1000
2-3/16
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH0840714
MH0840714
8
2-1/2
1300
2-3/4
1-3/16
7/8
Straight
-40°F to +180°F
90-95 Shore A
MH0840516
MH0840516
8
2-1/2
1300
2-3/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1040714
MH1040714
10
2-1/2
1500
2-3/4
1-3/16
0.7500
Straight
-40°F to +180°F
90-95 Shore A
MH1040516
MH1040516
10
2-1/2
1500
2-3/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1040524
MH1040524
10
2-1/2
1500
2-3/4
1-15/16
1-1/2
Straight
-40°F to +180°F
90-95 Shore A
MH1050116
MH1050116
10
3
1800
3-1/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1240516
MH1240516
12
2-1/2
1700
2-3/4
1-15/16
1
Straight
-40°F to +180°F
90-95 Shore A
MH1240520
MH1240520
12
2-1/2
1700
2-3/4
1-15/16
1-1/4
Straight
-40°F to +180°F
90-95 Shore A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表