目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
NS2D2004 - In-Line - Ferruless Polytube Fitting, PTF
CPC – Colder Products
Single Line
1/8" Nominal Flow
NS2 Series
Coupling Inserts
Powered by
CAD模型選擇
{colder/single_line/1_8_nom_flow/ns2_series/inserts/ns2d2004.prj},{NB=NS2D2004},{PN=NS2D2004},{OD=1/4},{ODM=6.4},{ID=.17},{IDM=4.3},{TT=Compression},{L1=0.80300},{L2=0.06000},{L3=0.03200},{L4=0.13500},{L5=0.29700},{L6=0.13300},{L7=0.11000},{D1=0.64000},{D2=0.45200},{D3=0.45000},{D4=0.46000},{D5=0.20500},{R1=0.02000},{R2=0.03000},{L8=0.27200},{L9=0.10500},{T1=0.14500},{D6=0.54500},{D7=0.40300},{D8=0.26500},{D9=0.36300},{L10=0.04600},{D10=0.16300},{LL=0.52100},{D11=0.22000},{A1=0.32100},{A2=0.31500},{A3=0.18000},{A4=0.16500},{A5=0.14300},{A6=0.05000},{A7=0.04400},{A8=0.00600},{A9=0.14300},{B1=0.45000},{B2=0.18000},{B3=0.42000},{B4=0.25500},{W1=0.43750},{TOL=0.00500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No. (Shutoff)
ⁿ/ₐ
OD
Tubing Size OD
[Inch]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[Inch]
IDM
Tubing Size ID
[mm]
TT
Termination Type
ⁿ/ₐ
NS2D2004
NS2D2004
1/4
6.4
.17
4.3
Compression
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表