目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 03 - Double rod side foot
CMB Cilindri
Hydraulic Cylinders ISO 6022
Double rod cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6022/09_cilindro_doppio_stelo/6022_doppio_03_asmtab.prj},{NB=09140U0015S03/P11-- 10015011100011in1/4110000009999999999990000330},{SIZE=140},{MM=100},{CORSA1=5000},{WC=36},{AX=90},{B=145},{D=255},{DA=54},{NA=96},{BA=145},{KX=31},{K1X=31},{VD=5},{NF=40},{FBD=26.0},{FBNUM=8},{FC=300},{UC=340},{VE=45},{WF=76},{WF1=76},{WF1STD=76},{BX=65},{CX=90},{EX=90},{LT=150},{MS=113.0},{XOX=580},{CD=90},{EW=90},{L=150},{MR=113.0},{XCX=580},{BD=98},{TD=90},{TL=70},{TM=265},{UV=255},{XVMINX=330},{XVC=240},{MM2=100},{CORSA=15.0},{CORSAX=0},{TDS=1},{TDT=1},{TDT2=1},{SA=0.000},{GUA=0},{DIS=0},{FCEO=1},{EE=1in1/4},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE1=0},{DRE2=0},{ASX=0},{ADX=0},{XV=330}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Front rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
A
[mm]
B
f8 Ø
[mm]
CH
[mm]
CH2
[mm]
D
max Ø
[mm]
KK
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
NA
Ø
[mm]
NA2
[mm]
K1
[mm]
VE
[mm]
WF1
[mm]
LH
h10
[mm]
SB
H13 Ø
[mm]
SD
Ø
[mm]
SC
[mm]
SE
[mm]
ST
[mm]
TS
[mm]
US
[mm]
XS
[mm]
Y1
[mm]
SS1
[mm]
PJ1
[mm]
ZB4
max
[mm]
PESO
Cylinder mass
[kg]
09050I0001S03/P11
To ISO 6022 standards
03
50
32
-
36
63
28
28
105
M27x2
-
31
31
18
29
47
60
11.0
18
20.5
15.5
32
135
160
130.0
98
62
126
322
16.00
09050L0001S03/P11
To ISO 6022 standards
03
50
36
-
36
63
32
32
105
M27x2
-
35
35
18
29
47
60
11.0
18
20.5
15.5
32
135
160
130.0
98
62
126
322
16.00
09063O0001S03/P11
To ISO 6022 standards
03
63
40
-
45
75
34
34
122
M33x2
-
38
38
19
32
51
68
13.5
20
24.5
17.5
37
155
185
147.5
110
59
134
354
25.00
09063M0001S03/P11
To ISO 6022 standards
03
63
45
-
45
75
36
36
122
M33x2
-
43
43
19
32
51
68
13.5
20
24.5
17.5
37
155
185
147.5
110
59
134
354
25.00
09080N0001S03/P11
To ISO 6022 standards
03
80
50
-
56
90
43
43
145
M42x2
-
48
48
24
36
60
80
17.5
26
22.5
22.5
42
185
225
170.5
120
48
153
393
35.00
09080P0001S03/P11
To ISO 6022 standards
03
80
56
-
56
90
46
46
145
M42x2
-
54
54
24
36
60
80
17.5
26
22.5
22.5
42
185
225
170.5
120
48
153
393
35.00
09100Q0001S03/P11
To ISO 6022 standards
03
100
63
-
63
110
53
53
175
M48x2
-
60
60
27
41
68
95
22.0
33
27.5
27.5
52
220
265
192.5
134
50
165
433
56.00
09100R0001S03/P11
To ISO 6022 standards
03
100
70
-
63
110
60
60
175
M48x2
-
67
67
27
41
68
95
22.0
33
27.5
27.5
52
220
265
192.5
134
50
165
433
56.00
09125S0001S03/P11
To ISO 6022 standards
03
125
80
-
85
132
65
65
210
M64x3
-
77
77
31
45
76
115
26.0
40
30.0
30.0
62
270
325
230.0
153
50
204
510
95.00
09125T0001S03/P11
To ISO 6022 standards
03
125
90
-
85
132
75
75
210
M64x3
-
87
87
31
45
76
115
26.0
40
30.0
30.0
62
270
325
230.0
153
50
204
510
96.00
09140T0015S03/P11
To ISO 6022 standards
03
140
90
-
90
145
75
75
255
M72x3
-
87
87
31
45
76
135
30.0
48
35.5
35.5
77
325
390
254.5
181
61
208
570
159.10
09140U0015S03/P11
To ISO 6022 standards
03
140
100
-
90
145
85
85
255
M72x3
-
96
96
31
45
76
135
30.0
48
35.5
35.5
77
325
390
254.5
181
61
208
570
159.20
09160U0001S03/P11
To ISO 6022 standards
03
160
100
-
95
160
85
85
270
M80x3
-
96
96
38
50
88
145
33.0
48
37.5
37.5
77
340
405
265.5
188
70
225
601
188.00
09160V0001S03/P11
To ISO 6022 standards
03
160
110
-
95
160
95
95
270
M80x3
-
106
106
38
50
88
145
33.0
48
37.5
37.5
77
340
405
265.5
188
70
225
601
189.00
09180V0001S03/P11
To ISO 6022 standards
03
180
110
-
105
185
Ø12
Ø12
300
M90x3
-
106
106
40
55
95
165
40.0
60
42.5
42.5
87
390
465
287.5
205
85
250
660
274.00
09180A0001S03/P11
To ISO 6022 standards
03
180
125
-
105
185
Ø12
Ø12
300
M90x3
-
121
121
40
55
95
165
40.0
60
42.5
42.5
87
390
465
287.5
205
85
250
660
274.00
09200A0010S03/P11
To ISO 6022 standards
03
200
125
-
112
200
Ø12
Ø12
330
M100x3
-
121
121
40
61
101
170
40.0
60
47.0
45.0
87
405
480
315.0
220
81
271
711
337.20
09200Z0010S03/P11
To ISO 6022 standards
03
200
140
-
112
200
Ø12
Ø12
330
M100x3
-
136
136
40
61
101
170
40.0
60
47.0
45.0
87
405
480
315.0
220
81
271
711
338.40
09250B0001S03/P11
To ISO 6022 standards
03
250
160
-
125
250
Ø16
Ø16
410
M125x4
-
154
154
48
71
119
215
52.0
76
52.0
50.0
112
520
620
360.0
266
120
308
840
634.00
09250X0001S03/P11
To ISO 6022 standards
03
250
180
-
125
250
Ø16
Ø16
410
M125x4
-
175
175
48
71
119
215
52.0
76
52.0
50.0
112
520
620
360.0
266
120
308
840
635.00
09320C0001S03/P11
To ISO 6022 standards
03
320
200
-
160
320
Ø15
Ø15
500
M160x4
-
195
195
48
88
136
260
62.0
110
62.0
60.0
152
620
740
425.0
310
120
350
970
1136.00
09320Y0001S03/P11
To ISO 6022 standards
03
320
220
-
160
320
Ø15
Ø15
500
M160x4
-
214
214
48
88
136
260
62.0
110
62.0
60.0
152
620
740
425.0
310
120
350
970
1186.00
09400D0070S03/P11
To ISO 6022 standards
03
400
250
-
200
400
Ø15
Ø15
628
M200x4
-
245
245
45
110
155
320
80.0
120
75.0
75.0
170
760
900
455.0
302
91
355
975
2180.00
09400W0070S03/P11
To ISO 6022 standards
03
400
280
-
200
400
Ø15
Ø15
628
M200x4
-
274
274
45
110
155
320
80.0
120
75.0
75.0
170
760
900
455.0
302
91
355
975
2254.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 06 - Double rod intermediate fixed trunnion
CMB Cilindri
19.10.2021
Type F - Spheric swivel (MP5)
Duplomatic
03.06.2024
Type 00 - Double rod basic version
CMB Cilindri
19.10.2021
Type 13 - Double rod front flange
CMB Cilindri
19.10.2021
Type A - Front flange (MF3)
Duplomatic
03.06.2024
Type B - Rear flange (MF4)
Duplomatic
03.06.2024
Type L - Mid swinging (MT4)
Duplomatic
03.06.2024
Type A - Front flange (MF3)
Duplomatic
03.06.2024
Type D - Male clevis (MP3)
Duplomatic
03.06.2024
Type 06 - Intermediate fixed trunnion
CMB Cilindri
19.10.2021
Type 00 - Basic version
CMB Cilindri
19.10.2021
Type 03 - Double rod side foot
CMB Cilindri
19.10.2021
Type 00 - Double rod basic version
CMB Cilindri
19.10.2021
BRASM, BFASM body - Hexagon Head Clamping Bolts -Tip / Head Clamp -
Misumi
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表