RF47 - Male-Male-Female Tee
C Matic
Category Fittings
Standard Fittings
RF Line - Brass Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/rf_line_brass_standard_fittings/rf47_male-male-female_tee.prj},{NB=F5370001},{NAME=F5370001},{CODE=F5370001},{TIPO=RF47 18 18},{MAT=Brass Compliant NSF 372},{D1=R1/8},{D2=G1/8},{L1=8,2},{L2=17},{L3=18,5},{L4=35,5},{CH=10},{G=16,6},{WT=-40 ÷ 150},{WP=60},{TV=-99},{CONF1=NSF 169},{CONF2=M.O.C.A.},{CONF3=1935/2004/EC},{CONF4=2023/2006/EC},{CONF5=RoHS},{AF=Food and Beverage Applications},{NBCUSTOM=F5370001},{NNCUSTOM=RF47},{NTCUSTOM=Male-Male-Female Tee},{LINACUSTOM=F5370001},{STEPFILE=F5370001},{PNGFILE=RF47},{DWGFILE=RF47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
ⁿ/ₐ
L4
ⁿ/ₐ
CH
[mm]
G
[g]
WT
Working Temperature
[°C]
WP
Working Pressure (max)
[bar]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
CONF4
Conformity
ⁿ/ₐ
CONF5
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
F5370001
F5370001
RF47 18 18
Brass Compliant NSF 372
R1/8
G1/8
8,2
17
18,5
35,5
10
16,6
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5370002
F5370002
RF47 14 14
Brass Compliant NSF 372
R1/4
G1/4
11
21,5
22,5
44
12
30,5
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5370003
F5370003
RF47 38 38
Brass Compliant NSF 372
R3/8
G3/8
12
24,5
25,5
50
15
53,4
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表