您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA97 - PTFE sealing ring
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra9720-20ptfe20sealing20ring.prj},{NB=05870002},{SHA256=3kppDUChzzUjuU3Lp+fOGSjwx9dDU9qcLmXTBbuAnTI=},{INAME=05870002},{NAME=05870002},{NNCUSTOM=RA97},{NTCUSTOM=PTFE sealing ring},{NBCUSTOM=05870002},{LINACUSTOM=05870002},{STEPFILE=05870002},{PNGFILE=RA97},{DWGFILE=RA97},{CODE=05870002},{TYPE=RA97 00 14},{MAT=Brass Nickel Plated},{D1=13.1},{D1IN=.516},{D2=18.0},{D2IN=.709},{S=2.0},{SIN=.079},{G=0.42},{OZ=.015},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
S
[mm]
SIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05870001
05870001
RA97 00 18
Brass Nickel Plated
10.1
.398
14.0
.551
2.0
.079
0.25
.009
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05870002
05870002
RA97 00 14
Brass Nickel Plated
13.1
.516
18.0
.709
2.0
.079
0.42
.015
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05870003
05870003
RA97 00 38
Brass Nickel Plated
16.8
.661
21.4
.843
1.8
.071
0.58
.020
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05870004
05870004
RA97 00 12
Brass Nickel Plated
21.0
.827
25.5
1.004
2.0
.079
0.75
.026
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RA98 - Bonded seal
C Matic
11.03.2021
Baureihe 095 015 34 Gasket - High - Flat fan nozzles
Lechler
03.11.2023
SSP - PTFE Profiles
Hallite
02.06.2023
Turcon® Roto Glyd Ring® K - external sealing - Rotary seals, single acting ...
Trelleborg
21.07.2023
Article Group DD metric Thread - Static seal from rubber and metal material
Trelleborg
01.02.2018
Modèle 57321 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
SSP - PTFE Profiles
Hallite
02.06.2023
Dualseal - Radial sealing for O-Ring grooves from Polyurethane material
Trelleborg
21.07.2023
SO 50009 - PTFE compression ferrule for SO 51194/SO 61194
SERTO
11.03.2024
ISO-BLOCO ONE
ISO-Chemie
25.01.2024
I.JTRU - ISO Threaded unions Flat seat machined GASKETS FOR 3 PIECES UNIONS...
FG INOX
16.02.2017
P54 (Metric) - Heavy Duty Piston Seal - Series 254 (Metric)
System Seals
19.10.2020
Type I - Axial shaft seal type I special size
Trelleborg
21.07.2023
Type I - Axial shaft seal type I
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表