RA29D - Manifold, double
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra29d20-20manifold2c20double.prj},{NB=05190201-D5},{SHA256=HXB3gxG4ewmh72vYLq5zanMgUuOHax+FqHvVLQ/S2gU=},{INAME=051902012dd5},{NAME=05190201-d5},{NNCUSTOM=RA29D},{NTCUSTOM=Manifold, double},{NBCUSTOM=05190201-D5},{LINACUSTOM=05190201-D5},{STEPFILE=05190201-D5},{PNGFILE=RA29D},{DWGFILE=RA29D},{CODE=05190201-D5},{TYPE=RA29 14 18 D5},{MAT=Aluminium},{D1=G1/4},{D2=G1/8},{N=5+5},{L1=4.5},{L1IN=.177},{L2=18},{L2IN=.709},{L3=18},{L3IN=.709},{L4=108},{L4IN=4.252},{L5=30},{L5IN=1.181},{S=20},{SIN=.787},{G=129.1},{OZ=4.554},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
N
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
L5
[mm]
L5IN
[in]
S
[mm]
SIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05190201-D3
05190201-D3
RA29 14 18 D3
Aluminium
G1/4
G1/8
3+3
4.5
.177
18
.709
18
.709
72
2.835
30
1.181
20
.787
85.7
3.023
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190201-D4
05190201-D4
RA29 14 18 D4
Aluminium
G1/4
G1/8
4+4
4.5
.177
18
.709
18
.709
90
3.543
30
1.181
20
.787
107.6
3.795
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190201-D5
05190201-D5
RA29 14 18 D5
Aluminium
G1/4
G1/8
5+5
4.5
.177
18
.709
18
.709
108
4.252
30
1.181
20
.787
129.1
4.554
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190302-D3
05190302-D3
RA29 38 14 D3
Aluminium
G3/8
G1/4
3+3
8.5
.335
22
.866
24
.945
92
3.622
40
1.575
25
.984
179.4
6.328
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190302-D4
05190302-D4
RA29 38 14 D4
Aluminium
G3/8
G1/4
4+4
8.5
.335
22
.866
24
.945
116
4.567
40
1.575
25
.984
226.1
7.975
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
05190302-D5
05190302-D5
RA29 38 14 D5
Aluminium
G3/8
G1/4
5+5
8.5
.335
22
.866
24
.945
140
5.512
40
1.575
25
.984
274.1
9.669
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表