OX10 - Nut
C Matic
Category Fittings
Compression Fittings
OX Line - 316l Stainless Steel Compression Fittings
Powered by
CAD模型選擇
{cmatic/typology/compression_fittings/ox_line_316l_stainless_steel_compression_fittings/ox10_nut.prj},{NB=X3000030},{NAME=X3000030},{CODE=X3000030},{TYPE=OX10 00 06},{MAT=316L Stainless Steel},{VAR_TUBO=6},{D1=M10x1},{L1=11,5},{L1IN=.453},{CH=12},{G=5,6},{OZ=.198},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=80},{WPP=1160},{CONF1=MOCA},{CONF3=RoHS},{AF=Food and Pharma industry and instrumentation},{NBCUSTOM=X3000030},{NNCUSTOM=OX10},{NTCUSTOM=Nut},{LINACUSTOM=X3000030},{STEPFILE=X3000030},{PNGFILE=OX10},{DWGFILE=OX10},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X3000010
X3000010
X3000010
OX10 00 04
316L Stainless Steel
4
M8x1
11
.433
10
4,3
.152
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3000030
X3000030
X3000030
OX10 00 06
316L Stainless Steel
6
M10x1
11,5
.453
12
5,6
.198
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3000040
X3000040
X3000040
OX10 00 08
316L Stainless Steel
8
M12x1
12
.472
14
7,1
.250
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3000050
X3000050
X3000050
OX10 00 10
316L Stainless Steel
10
M16x1,5
15,5
.610
19
18,4
.649
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3000060
X3000060
X3000060
OX10 00 12
316L Stainless Steel
12
M18x1,5
15,5
.610
22
25,8
.910
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表