您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PT26 - Union
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt2620-20union.prj},{NB=2T165050},{SHA256=KrfR5P09kGKUtCCEAhGMnunhYh/rX6fLTHQmDgyUVy0=},{INAME=2t165050},{NAME=2t165050},{NNCUSTOM=PT26},{NTCUSTOM=Union},{NBCUSTOM=2T165050},{LINACUSTOM=2T165050},{STEPFILE=2T165050},{PNGFILE=PT26},{DWGFILE=PT26},{CODE=2T165050},{TYPE=PT26 3/8 3/8},{MAT=Brass},{TUBEOD=3/8},{TUBEID=6.2},{IDIN=.244},{D1=16},{D1IN=.630},{L1=38.6},{L1IN=1.520},{G=31.5},{OZ=1.111},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=RoHS},{AF=Pneumatic circuits for truck and Trailers : Air Suspension, Braking Systems, Transmissions, locking doors and windows, Seat adjustment, Instrumentation, Air conditioning systems, horn, wiper motors, valves, cylinders and accessories}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1
[mm]
D1IN
[in]
L1
[mm]
L1IN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T161010
2T161010
PT26 5/32 5/32
Brass
5/32
2.2
.087
9
.354
31.0
1.220
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T163030
2T163030
PT26 1/4 1/4
Brass
1/4
4.2
.165
12
.472
33.6
1.323
28.9
1.019
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T165050
2T165050
PT26 3/8 3/8
Brass
3/8
6.2
.244
16
.630
38.6
1.520
31.5
1.111
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T166060
2T166060
PT26 1/2 1/2
Brass
1/2
9.2
.362
20
.787
43.4
1.709
91.1
3.213
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T169090
2T169090
PT26 5/8 5/8
Brass
5/8
11.0
.433
24
.945
52.0
2.047
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T16F0F0
2T16F0F0
PT26 3/4 3/4
Brass
3/4
14.2
.559
28
1.102
57.0
2.244
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表