您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PT23 - Lateral Swivelling Tee fitting, taper
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt2320-20lateral20swivelling20tee20fitting2c20taper.prj},{NB=2T130033},{NBCUSTOM=2T130033},{TUBEID=4.2},{D2=12},{L1=13.0},{L2=26.7},{L3=23.5},{L4=50.0},{L4IN=1.969},{WP=20},{WPP=290},{TV=-99},{SHA256=N1Lc/6XL6O1ApnY6TgqKGnYKqK3TTggsHinizsa77C0=},{INAME=2t130033},{NAME=2t130033},{NNCUSTOM=PT23},{NTCUSTOM=Lateral Swivelling Tee fitting, taper},{LINACUSTOM=2T130033},{STEPFILE=2T130033},{PNGFILE=PT23},{DWGFILE=PT23},{CODE=2T130033},{TYPE=PT23 1/4 3/8},{MAT=Brass},{TUBEOD=1/4},{IDIN=.165},{D1NPTF=3/8},{D2IN=.472},{L1IN=.512},{L2IN=1.051},{L3IN=.925},{HEX=11/16},{G=-},{OZ=-},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1NPTF
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
HEX
ⁿ/ₐ
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T130011
2T130011
PT23 5/32 1/8
Brass
5/32
2.2
.087
1/8
9
.354
8.5
.335
21.2
.835
21.0
.827
42.0
1.654
1/2
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130012
2T130012
PT23 5/32 1/4
Brass
5/32
2.2
.087
1/4
9
.354
13.0
.512
26.2
1.031
21.0
.827
47.0
1.850
9/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130031
2T130031
PT23 1/4 1/8
Brass
1/4
4.2
.165
1/8
12
.472
8.5
.335
21.2
.835
23.5
.925
44.5
1.752
1/2
29.1
1.026
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130032
2T130032
PT23 1/4 1/4
Brass
1/4
4.2
.165
1/4
12
.472
13.0
.512
26.2
1.031
23.5
.925
49.5
1.949
9/16
33.8
1.192
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130033
2T130033
PT23 1/4 3/8
Brass
1/4
4.2
.165
3/8
12
.472
13.0
.512
26.7
1.051
23.5
.925
50.0
1.969
11/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130052
2T130052
PT23 3/8 1/4
Brass
3/8
6.2
.244
1/4
16
.630
13.0
.512
28.5
1.122
27.0
1.063
55.5
2.185
11/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130053
2T130053
PT23 3/8 3/8
Brass
3/8
6.2
.244
3/8
16
.630
13.0
.512
28.5
1.122
27.0
1.063
55.5
2.185
11/16
61
2.152
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130054
2T130054
PT23 3/8 1/2
Brass
3/8
6.2
.244
1/2
16
.630
17.0
.669
34.0
1.339
27.0
1.063
61.0
2.402
7/8
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130062
2T130062
PT23 1/2 1/4
Brass
1/2
9.2
.362
1/4
20
.787
13.0
.512
32.0
1.260
29.7
1.169
61.7
2.429
13/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130063
2T130063
PT23 1/2 3/8
Brass
1/2
9.2
.362
3/8
20
.787
13.0
.512
32.0
1.260
29.7
1.169
61.7
2.429
13/16
91.1
3.213
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T130064
2T130064
PT23 1/2 1/2
Brass
1/2
9.2
.362
1/2
20
.787
17.0
.669
36.5
1.437
29.7
1.169
66.2
2.606
7/8
103.5
3.651
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表