您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PT20 - Swiveling Tee fitting, taper
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt2020-20swivelling20tee20fitting2c20taper.prj},{NB=2T100051},{NBCUSTOM=2T100051},{TUBEID=6.2},{D2=16},{L1=8.5},{L2=24.0},{L3=54.0},{L3IN=2.126},{WP=20},{WPP=290},{TV=-99},{SHA256=zhwgKzp8olr2R/2DxSgy4grjW6YUMffTgdyRt7QWPr4=},{INAME=2t100051},{NAME=2t100051},{NNCUSTOM=PT20},{NTCUSTOM=Swiveling Tee fitting, taper},{LINACUSTOM=2T100051},{STEPFILE=2T100051},{PNGFILE=PT20},{DWGFILE=PT20},{CODE=2T100051},{TYPE=PT20 3/8 1/8},{MAT=Brass},{TUBEOD=3/8},{IDIN=.244},{D1NPTF=1/8},{D2IN=.630},{L1IN=.335},{L2IN=.945},{HEX=11/16},{G=-},{OZ=-},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1NPTF
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
HEX
ⁿ/ₐ
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T100011
2T100011
PT20 5/32 1/8
Brass
5/32
2.2
.087
1/8
9
.354
8.5
.335
21.2
.835
42.0
1.654
1/2
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100012
2T100012
PT20 5/32 1/4
Brass
5/32
2.2
.087
1/4
9
.354
13.0
.512
26.2
1.031
42.0
1.654
9/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100031
2T100031
PT20 1/4 1/8
Brass
1/4
4.2
.165
1/8
12
.472
8.5
.335
21.2
.835
47.0
1.850
1/2
34.5
1.217
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100032
2T100032
PT20 1/4 1/4
Brass
1/4
4.2
.165
1/4
12
.472
13.0
.512
26.2
1.031
47.0
1.850
9/16
33.6
1.185
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100033
2T100033
PT20 1/4 3/8
Brass
1/4
4.2
.165
3/8
12
.472
13.0
.512
26.7
1.051
47.0
1.850
11/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100051
2T100051
PT20 3/8 1/8
Brass
3/8
6.2
.244
1/8
16
.630
8.5
.335
24.0
.945
54.0
2.126
11/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100052
2T100052
PT20 3/8 1/4
Brass
3/8
6.2
.244
1/4
16
.630
13.0
.512
28.5
1.122
54.0
2.126
11/16
59.8
2.109
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100053
2T100053
PT20 3/8 3/8
Brass
3/8
6.2
.244
3/8
16
.630
13.0
.512
28.5
1.122
54.0
2.126
11/16
61.2
2.159
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100054
2T100054
PT20 3/8 1/2
Brass
3/8
6.2
.244
1/2
16
.630
17.0
.669
34.0
1.339
54.0
2.126
7/8
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100062
2T100062
PT20 1/2 1/4
Brass
1/2
9.2
.362
1/4
20
.787
13.0
.512
32.0
1.260
59.4
2.339
13/16
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100063
2T100063
PT20 1/2 3/8
Brass
1/2
9.2
.362
3/8
20
.787
13.0
.512
32.0
1.260
59.4
2.339
13/16
90.3
3.185
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T100064
2T100064
PT20 1/2 1/2
Brass
1/2
9.2
.362
1/2
20
.787
17.0
.669
36.5
1.437
59.4
2.339
7/8
103
3.633
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VT90 - Drain Valve
C Matic
11.03.2021
KGT (Branch Tee) - Stainless One-touch Fittings / Branch Tee
SMC
28.09.2023
AV21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
PT14 - Taper Elbow Fitting, male
C Matic
02.04.2021
MX20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
PT23 - Lateral Swivelling Tee fitting, taper
C Matic
02.04.2021
EPIC® SOLAR 4 M - Solar Connectors
LAPP
15.05.2024
PT20-F - Swivelling tee fitting, female
C Matic
02.04.2021
PT27-F - Bulkhead union, female
C Matic
02.04.2021
PT15 - Swivelling Elbow fitting, male
C Matic
02.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表