您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA47 - Push-in Fittings
C Matic
Sector
Pneumatic Automation
General Pneumatics
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/push_in_fittings/ma_line_push-in_fittings/ma4720-20swivelling20y20fitting.prj},{NB=A0371030},{SHA256=e1vi4MPhvvdRyqERCDySvvoKURcqKmLptd2wz+9yo14=},{INAME=a0371030},{NAME=a0371030},{NNCUSTOM=MA47},{NTCUSTOM=Push-in Fittings},{NBCUSTOM=A0371030},{LINACUSTOM=A0371030},{STEPFILE=A0371030},{PNGFILE=MA47},{DWGFILE=MA47},{CODE=A0371030},{TYPE=MA47 04 06},{MAT=Brass Nickel Plated},{DTUBO1=4},{DTUBO2=6},{D1=9.1},{D1IN=.358},{D2=12.0},{D2IN=.472},{L1=18.4},{L1IN=.724},{L2=39},{L2IN=1.535},{L3=22.0},{L3IN=.866},{G=29.5},{GOZ=1.041},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO1
Øe Tube1
[mm]
DTUBO2
Øe Tube 2
[mm]
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0371010
A0371010
MA47 04 04
Brass Nickel Plated
4
4
9.1
.358
9.1
.358
18.4
.724
39
1.535
19.5
.768
27.0
.952
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0371030
A0371030
MA47 04 06
Brass Nickel Plated
4
6
9.1
.358
12.0
.472
18.4
.724
39
1.535
22.0
.866
29.5
1.041
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0373030
A0373030
MA47 06 06
Brass Nickel Plated
6
6
12.0
.472
12.0
.472
18.2
.717
44
1.732
22.0
.866
34.5
1.217
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0373040
A0373040
MA47 06 08
Brass Nickel Plated
6
8
12.0
.472
14.0
.551
18.0
.709
44
1.732
22.5
.886
37.5
1.323
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0374040
A0374040
MA47 08 08
Brass Nickel Plated
8
8
14.0
.551
14.0
.551
18.0
.709
45
1.772
22.5
.886
42.0
1.482
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表