您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA45 - Plug-in Run Tee
C Matic
Sector
Pneumatic Automation
General Pneumatics
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/push_in_fittings/ma_line_push-in_fittings/ma4520-20plug-in20run20tee.prj},{NB=A0353030},{SHA256=+NLsR4c+qaVOKHoP/5/AYC8dUWjM7DlzAYY06uDD3Ew=},{INAME=a0353030},{NAME=a0353030},{NNCUSTOM=MA45},{NTCUSTOM=Plug-in Run Tee},{NBCUSTOM=A0353030},{LINACUSTOM=A0353030},{STEPFILE=A0353030},{PNGFILE=MA45},{DWGFILE=MA45},{CODE=A0353030},{TYPE=MA45 06 06},{MAT=Brass Nickel Plated},{DTUBO=6},{D1=6},{D2=12.0},{D2IN=.472},{L1=29.7},{L1IN=1.169},{L2=22.0},{L2IN=.866},{L3=51.7},{L3IN=2.035},{G=25.0},{GOZ=.882},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
[mm]
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0351010
A0351010
MA45 04 04
Brass Nickel Plated
4
4
9.1
.358
25.7
1.012
19.5
.768
45.2
1.780
18.5
.653
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0351030
A0351030
MA45 04 06
Brass Nickel Plated
4
6
9.1
.358
29.7
1.169
19.5
.768
49.2
1.937
20.0
.705
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0353030
A0353030
MA45 06 06
Brass Nickel Plated
6
6
12.0
.472
29.7
1.169
22.0
.866
51.7
2.035
25.0
.882
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0353040
A0353040
MA45 06 08
Brass Nickel Plated
6
8
12.0
.472
29.7
1.169
22.0
.866
51.7
2.035
25.5
.899
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0354040
A0354040
MA45 08 08
Brass Nickel Plated
8
8
14.0
.551
29.5
1.161
22.5
.886
52.0
2.047
30.0
1.058
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0355050
A0355050
MA45 10 10
Brass Nickel Plated
10
10
16.0
.630
33.5
1.319
26.0
1.024
59.5
2.343
41.0
1.446
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表