您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA36 - Double Banjo Ring
C Matic
Sector
Pneumatic Automation
General Pneumatics
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/general_pneumatics/push_in_fittings/ma_line_push-in_fittings/ma3620-20double20banjo20ring.prj},{NB=A0260041},{SHA256=19OzKK0VKc43fgdBz62hGxSMpGD+Ui8K3AZqFaujLow=},{INAME=a0260041},{NAME=a0260041},{NNCUSTOM=MA36},{NTCUSTOM=Doubl Banjo Ring},{NBCUSTOM=A0260041},{LINACUSTOM=A0260041},{STEPFILE=A0260041},{PNGFILE=MA36},{DWGFILE=MA36},{CODE=A0260041},{TYPE=MA36 08 18},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=1/8},{D2=14},{D2IN=.551},{D3=14},{D3IN=.551},{L1=15},{L1IN=.591},{L2=47},{L2IN=1.850},{G=25.3},{GOZ=.892},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0260010
A0260010
MA36 04 M5
Brass Nickel Plated
4
M5
9
.354
10
.394
9
.354
37
1.457
10.9
.384
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260011
A0260011
MA36 04 18
Brass Nickel Plated
4
1/8
9
.354
14
.551
15
.591
41
1.614
18.0
.635
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260031
A0260031
MA36 06 18
Brass Nickel Plated
6
1/8
12
.472
14
.551
15
.591
45
1.772
23.0
.811
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260032
A0260032
MA36 06 14
Brass Nickel Plated
6
1/4
12
.472
18
.709
17
.669
48
1.890
28.7
1.012
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260041
A0260041
MA36 08 18
Brass Nickel Plated
8
1/8
14
.551
14
.551
15
.591
47
1.850
25.3
.892
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260042
A0260042
MA36 08 14
Brass Nickel Plated
8
1/4
14
.551
18
.709
17
.669
49
1.929
29.7
1.048
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260043
A0260043
MA36 08 38
Brass Nickel Plated
8
3/8
14
.551
22
.866
20
.787
53
2.087
42.5
1.499
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260052
A0260052
MA36 10 14
Brass Nickel Plated
10
1/4
16
.630
18
.709
17
.669
54
2.126
37.9
1.337
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260053
A0260053
MA36 10 38
Brass Nickel Plated
10
3/8
16
.630
22
.866
20
.787
58
2.283
44.5
1.570
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260063
A0260063
MA36 12 38
Brass Nickel Plated
12
3/8
19
.748
22
.866
20
.787
59
2.323
51.3
1.810
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0260064
A0260064
MA36 12 12
Brass Nickel Plated
12
1/2
19
.748
27
1.063
24
.945
63
2.480
67.2
2.370
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表