您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RX16 - Adaptor male-female,taper
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Standard Fittings
RX Line - 316L Stainless Steel Standard Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/standard_fittings/rx_line_316l_stainless_steel_standard_fittings/rx1620-20adaptor20male-female2ctaper.prj},{NB=X5060203},{SHA256=B3DVaV0wx+OQN0y63Tu+LNwknZlnZIlDZn74eqxkfeA=},{INAME=x5060203},{NAME=x5060203},{NNCUSTOM=RX16},{NTCUSTOM=Adaptor male-female,taper},{NBCUSTOM=X5060203},{LINACUSTOM=X5060203},{STEPFILE=X5060203},{PNGFILE=RX16},{DWGFILE=RX16},{CODE=X5060203},{TYPE=RX16 14 38},{MAT=316L Stainless Steel},{D1=R1/4},{D2=G3/8},{L1=11.0},{L1IN=.433},{L2=26.0},{L2IN=1.024},{CH=22},{G=-},{OZ=-},{WT=-40 ÷ 200},{WTF=-40 ÷ 392},{WP=150},{WPP=2175},{CONF1=RoHS},{AF=Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X5060102
X5060102
RX16 18 14
316L Stainless Steel
R1/8
G1/4
7.5
.295
21.0
.827
17
-
-
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5060202
X5060202
RX16 14 14
316L Stainless Steel
R1/4
G1/4
11.0
.433
24.5
.965
17
-
-
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5060203
X5060203
RX16 14 38
316L Stainless Steel
R1/4
G3/8
11.0
.433
26.0
1.024
22
-
-
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5060303
X5060303
RX16 38 38
316L Stainless Steel
R3/8
G3/8
11.5
.453
26.5
1.043
22
-
-
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5060304
X5060304
RX16 38 12
316L Stainless Steel
R3/8
G1/2
11.5
.453
28.5
1.122
24
-
-
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5060404
X5060404
RX16 12 12
316L Stainless Steel
R1/2
G1/2
14.0
.551
33.5
1.319
24
-
-
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表