您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RF47 - Male-Male-Female Tee
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Standard Fittings
RF Line - Brass Standard Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/standard_fittings/rf_line_brass_standard_fittings/rf47_male-male-female_tee.prj},{NB=F5370001},{NAME=F5370001},{CODE=F5370001},{TIPO=RF47 18 18},{MAT=Brass Compliant NSF 372},{D1=R1/8},{D2=G1/8},{L1=8,2},{L2=17},{L3=18,5},{L4=35,5},{CH=10},{G=16,6},{WT=-40 ÷ 150},{WP=60},{TV=-99},{CONF1=NSF 169},{CONF2=M.O.C.A.},{CONF3=1935/2004/EC},{CONF4=2023/2006/EC},{CONF5=RoHS},{AF=Food and Beverage Applications},{NBCUSTOM=F5370001},{NNCUSTOM=RF47},{NTCUSTOM=Male-Male-Female Tee},{LINACUSTOM=F5370001},{STEPFILE=F5370001},{PNGFILE=RF47},{DWGFILE=RF47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
ⁿ/ₐ
L4
ⁿ/ₐ
CH
[mm]
G
[g]
WT
Working Temperature
[°C]
WP
Working Pressure (max)
[bar]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
CONF4
Conformity
ⁿ/ₐ
CONF5
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
F5370001
F5370001
RF47 18 18
Brass Compliant NSF 372
R1/8
G1/8
8,2
17
18,5
35,5
10
16,6
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5370002
F5370002
RF47 14 14
Brass Compliant NSF 372
R1/4
G1/4
11
21,5
22,5
44
12
30,5
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5370003
F5370003
RF47 38 38
Brass Compliant NSF 372
R3/8
G3/8
12
24,5
25,5
50
15
53,4
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表