目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
MSP - Dovetail slides, Miniature slides
Cleveland Lineartechnik
Dovetail Slides
Slides MSP-MSM
Powered by
CAD模型選擇
{cleveland_lineartechnik/dovetail_slides/slides_msp_msm/msp_dovetail_slide_asmtab.prj},{NB=MSP-2-30-55-20-M-6 x 0.5-NR-0(0)},{TYPE=MSP},{TYP=M},{AF=Miniature slides},{GR=2},{A=30},{B=55},{C=20},{POS=0},{SP=M},{MA=NR},{SZ=0},{B1=35},{D1=17},{E3=85},{E1=61},{G2=24},{F1F2=3},{LS=6 x 0.5},{K=8.5},{KG=0.3},{LC=215},{MX=0.7},{MY=0.4},{MZ=0.5},{PPATH=assemblies/msp_dovetail_slide_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
ST
Spindle slope
ⁿ/ₐ
B1
Length of the inner part
[mm]
D1
[mm]
E1
[mm]
F1F2
[mm]
KG
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
MSP-1-30-35-10-M-6 x 0.5-...
Dovetail
Miniature slides
1
30
35
10
6 x 0.5
25
17
41
3
0.2
150
0.5
0.2
0.3
MSP-2-30-55-20-M-6 x 0.5-...
Dovetail
Miniature slides
2
30
55
20
6 x 0.5
35
17
61
3
0.3
215
0.7
0.4
0.5
MSP-3-30-65-30-M-6 x 0.5-...
Dovetail
Miniature slides
3
30
65
30
6 x 0.5
35
17
71
3
0.4
215
0.7
0.4
0.5
MSP-4-30-85-40-M-6 x 0.5-...
Dovetail
Miniature slides
4
30
85
40
6 x 0.5
45
17
91
3
0.5
275
1.0
0.7
0.8
MSP-5-30-105-50-M-6 x 0.5...
Dovetail
Miniature slides
5
30
105
50
6 x 0.5
55
17
111
3
0.6
335
1.2
1.0
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表