目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
Swivelling plate
Cleveland Lineartechnik
Accessories
Swivelling plate
Powered by
CAD模型選擇
{cleveland_lineartechnik/accessories/swivelling_plates/swivelling_plate_asmtab.prj},{NB=20180119.003},{ORDERNO=20180119.003},{SW=150},{A=150},{B=20},{C=25},{D=4},{E=2},{F=120},{G=136},{VER=3},{WASHER=1},{SCREV=8},{PPATH=swivelling_plate_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
SW
Slide width
[mm]
A
[mm]
B
[mm]
C
Centering bolt
[mm]
D
Quantity of clamping dogs
ⁿ/ₐ
E
Standard zero point
ⁿ/ₐ
F
[mm]
G
[mm]
20180119.002
20180119.002
75
75
18
12
2
1
82
94
20180119.001
20180119.001
100
100
18
12
2
1
92
104
20180119.003
20180119.003
150
150
20
25
4
2
120
136
20180119.004
20180119.004
200
200
20
25
4
2
136
152
20180119.005
20180119.005
300
300
30
30
4
2
180
198
20180119.006
20180119.006
400
400
40
30
4
2
224
267
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表