目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關 SCPD3-Z
CKD
空壓氣缸
一般型氣缸
筆型氣缸 SCPS・SCPD3・SCPS3・SCPH3
SCPD3-Z-複動、附調速閥
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scp3_series/scpd3_z/scpd3_z_asmtab.prj},{NB=SCPD3-Z-00-10-15(0)},{TYPE=SCPD3-Z},{BORE=10},{MA=00},{STROKE=15},{POS=0.0},{SWM=},{ACC1=},{INFOTEXT=Product Info },{B=7},{G=17.5},{HA=14},{KA=17.5},{KB=17.5},{KK=M4},{MB=M10 x 1.0},{MM=4},{QA=10.5},{T=2.4},{UA=15},{UB=15},{X=80.5},{P=13.5},{PPATH=assemblies/scpd3_z_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYPE
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
B
[mm]
G
[mm]
HA
[mm]
KA
[mm]
KB
[mm]
KK
ⁿ/ₐ
LL
[mm]
MB
ⁿ/ₐ
MM
[mm]
QA
[mm]
T
[mm]
UA
[mm]
UB
[mm]
X
[mm]
P
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LH
[mm]
LK
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FD
[mm]
FF
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
CJ
[mm]
CV
[mm]
CW
[mm]
SCPD3-Z-00-10-15
SCPD3-Z
10
7
17.5
14
17.5
17.5
M4
52.5
M10 x 1.0
4
10.5
2.4
15
15
80.5
13.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPD3-Z-00-16-15
SCPD3-Z
16
8
18.0
17
21.5
21.5
M5
52.5
M12 x 1.0
5
11.0
3.2
18
18
80.5
17.0