目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 SCPD3-KL
CKD
空壓氣缸
一般型氣缸
筆型氣缸 SCPS・SCPD3・SCPS3・SCPH3
SCPD3-K-複動、高負載型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scp3_series/scpd3_k/scpd3_kl_asmtab.prj},{NB=SCPD3-KL-00-6-15--(0)},{TYPE=SCPD3-KL},{BORE=6},{MA=00},{STROKE=15},{POS=0},{HEPD=},{SWM=},{SLD=},{LWL=},{SWQ=},{ACC1=},{ACC2=},{INFOTEXT=Product Info },{B=5.5},{G=20.0},{HA=8},{J=8},{KA=13.5},{KB=13.5},{KK=M3},{LL=55},{MB=M6},{MM=3},{QA=16.0},{QB=4.0},{T=1.8},{UA=11},{X=83},{P=11.5},{PPATH=assemblies/scpd3_kl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
B
[mm]
G
[mm]
HA
[mm]
J
[mm]
KA
[mm]
KB
[mm]
KK
ⁿ/ₐ
LL
[mm]
MB
ⁿ/ₐ
MM
[mm]
QA
[mm]
QB
[mm]
T
[mm]
UA
[mm]
UB
[mm]
X
[mm]
RD
[mm]
HD
[mm]
P
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LF
[mm]
LH
[mm]
LK
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FD
[mm]
FF
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
CA
[mm]
CB
[mm]
CC
[mm]
CD
[mm]
CJ
[mm]
CV
[mm]
CW
[mm]
SCPD3-KL-00-6-15--
SCPD3-KL
6
5.5
20.0
8
8
13.5
13.5
M3
55
M6
3
16.0
4.0
1.8
11
11
83
0.0
0.0
11.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPD3-KL-00-10-15--
SCPD3-KL
10
7.0
20.5
11
9
14.5
14.5
M4
59
M8 x 1.0
4
16.0
4.5
2.4
12
12
87
0.0
0.0
13.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCPD3-KL-00-16-15--
SCPD3-KL
16
8.0
21.0
14
9
21.5
21.5
M5
62
M10 x 1.0
5
16.5
4.5
3.2
18
18
90
0.0
0.0
17.0