目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチなしJSG
CKD
空壓氣缸
附煞車、附鎖定氣缸
附煞車拉桿型氣缸 JSG
JSG - 双作用单活塞杆型
Powered by
CAD模型選擇
{ckd_cn/cylinder/brake_cylinder/jsg_series/jsg/jsg_without_sw_asmtab.prj},{NB=JSG-00-50B-25-(0)},{TYPE=JSG},{BORE=50},{MS=00},{STROKE=25},{PTT=},{CUS=B},{OPTBLWS=},{OPTPRM=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Product Info },{PPATH=../jsg/jsg_parts/jsg_with_sw_asmtpl.prj},{A=35},{B=27},{BA=68},{BB=38},{BC=54},{BD=15},{BE=74},{BF=39},{BG=20},{BK=4.6},{C=32},{EE=Rc1/4},{EF=Rc1/8},{EG=M12},{F=10.5},{G=31.5},{J=40},{JA=38},{K=65},{KK=M18 x 1.5},{M=5},{MM=20},{MN=8},{MO=17},{N=4},{Q=15.5},{R=23.5},{SD=46.5},{T=11},{V=14},{WF=23},{O=72},{P=43},{KB=58.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
型號
ⁿ/ₐ
BORE
孔徑
[mm]
A
[mm]
B
[mm]
BA
[mm]
BB
[mm]
BC
[mm]
BD
ⁿ/ₐ
BE
[mm]
BF
[mm]
BG
[mm]
BK
[mm]
C
[mm]
EE
孔口螺紋
ⁿ/ₐ
EF
煞車開放孔口
ⁿ/ₐ
EG
手動開放孔口
[mm]
F
[mm]
G
[mm]
J
[mm]
JA
[mm]
K
[mm]
KK
ねじ
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
M
[mm]
MM
[mm]
MN
[mm]
MO
[mm]
N
[mm]
Q
[mm]
R
[mm]
SD
[mm]
T
[mm]
V
[mm]
WF
[mm]
XPLUS
X+ストローク
[mm]
X
[mm]
O
[mm]
P
[mm]
WBB
[mm]
WBD
[mm]
L1
[mm]
LAPLUS
LA+行程
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FA
[mm]
FC
[mm]
FD
[mm]
FF
[mm]
FGPLUS
FG+行程
[mm]
FG
[mm]
FH
[mm]
FJPLUS
FJ+行程
[mm]
FJ
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
LGPLUS
LG+行程
[mm]
FAPLUS
FA+行程
[mm]
KB
[mm]
CAPLUS
CA+行程
[mm]
CA
[mm]
CD
[mm]
CE
[mm]
CF
[mm]
CI
[mm]
CJPLUS
CJ+行程
[mm]
CJ
[mm]
CQ
[mm]
CV
[mm]
CW
[mm]
AQPLUS
[mm]
AQ
[mm]
TC
[mm]
TD
[mm]
TE
[mm]
TJPLUS
TJ+行程
[mm]
TJ
[mm]
TF
[mm]
TGPLUS
TG+行程
[mm]
TG
[mm]
TK
[mm]
TM
[mm]
TN
[mm]
TYPLUS
TY+行程/2
[mm]
TY
[mm]
TZPLUS
TZ+行程/2
[mm]
TZ
[mm]
JSG-00-40B-25
JSG
40
30
22
57
31.5
46.5
14
63
32.5
20
4.6
27
Rc1/4
Rc1/8
M12
9
27
35
31
52
M14 x 1.5
109
84
4
16
6
14
4
14
19
38
8
13
21
241
216
66
41
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
51.1
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSG-00-50B-25
JSG
50
35
27
68
38
54
15
74
39
20
4.6
32
Rc1/4
Rc1/8
M12
10.5
31.5
40
38
65
M18 x 1.5
119
94
5
20
8
17
4
15.5
23.5
46.5
11
14
23
270
245
72
43
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
58.6
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSG-00-63B-25
JSG
63
35
27
78
43
59
15
88
44.5
27
4.6
32
Rc3/8
Rc1/4
M14
12
31.5
45
38
75
M18 x 1.5
119
94
9
20
8
17
4
16.5
21.5
56.5
11
14
23
284
259
83
48
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
63.6
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSG-00-80B-25
JSG
80
40
32
98
53
72.5
23
108
54.5
27
4.6
37
Rc3/8
Rc1/4
M16
14
38
45
43
95
M22 x 1.5
139
114
11.5
25
11
22
4
19
28
72
13
20
32
346
321
104
57
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
77.1
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
JSG-00-100B-25
JSG
100
40
41
118
63
80.5
22.5
128.5
65.5
35
4.6
37
Rc1/2
Rc3/8
M18
15
38
55
51
114
M26 x 1.5
139
114
17
30
13
27
4
19
28
89
16
20
32
366
341
121
63
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
85.1