GB/T6170-2000 - 1型六角螺母
Chinese Manufacturers
宇星螺帽
Powered by
CAD模型選擇
{chinese_manufacturers/yuxing/gb6170-2000.prj},{NB=Nuts GB/T 6170 M18},{IDNR=},{NENN=M18},{D=18.000},{D1=15.294},{P=2.500},{D2=24.900},{E=29.560},{M=15.800},{S=27.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width across flats
[mm]
螺母 GB/T 6170 M1.6
1.600
1.221
0.350
2.400
3.410
1.300
3.200
螺母 GB/T 6170 M2
2.000
1.567
0.400
3.100
4.320
1.600
4.000
螺母 GB/T 6170 M2.5
2.500
2.013
0.450
4.100
5.450
2.000
5.000
螺母 GB/T 6170 M3
3.000
2.459
0.500
4.600
6.010
2.400
5.500
螺母 GB/T 6170 M3.5
3.500
2.850
0.600
5.000
6.580
2.800
6.000
螺母 GB/T 6170 M4
4.000
3.242
0.700
5.900
7.660
3.200
7.000
螺母 GB/T 6170 M5
5.000
4.134
0.800
6.900
8.790
4.700
8.000
螺母 GB/T 6170 M6
6.000
4.917
1.000
8.900
11.050
5.200
10.000
螺母 GB/T 6170 M8
8.000
6.647
1.250
11.600
14.380
6.800
13.000
螺母 GB/T 6170 M10
10.000
8.376
1.500
14.600
17.770
8.400
16.000
螺母 GB/T 6170 M12
12.000
10.106
1.750
16.600
20.030
10.800
18.000
螺母 GB/T 6170 M14
14.000
11.835
2.000
19.600
23.350
12.800
21.000
螺母 GB/T 6170 M16
16.000
13.835
2.000
22.500
26.750
14.800
24.000
螺母 GB/T 6170 M18
18.000
15.294
2.500
24.900
29.560
15.800
27.000
螺母 GB/T 6170 M20
20.000
17.294
2.500
27.700
32.950
18.000
30.000
螺母 GB/T 6170 M22
22.000
19.294
2.500
31.400
37.290
19.400
34.000
螺母 GB/T 6170 M24
24.000
20.752
3.000
33.300
39.550
21.500
36.000
螺母 GB/T 6170 M27
27.000
23.752
3.000
38.000
45.200
23.800
41.000
螺母 GB/T 6170 M30
30.000
26.211
3.500
42.800
50.850
25.600
46.000
螺母 GB/T 6170 M33
33.000
29.211
3.500
46.600
55.370
28.700
50.000
螺母 GB/T 6170 M36
36.000
31.670
4.000
51.100
60.790
31.000
55.000
螺母 GB/T 6170 M39
39.000
34.670
4.000
55.900
66.440
33.400
60.000
螺母 GB/T 6170 M42
42.000
37.129
4.500
60.000
71.300
34.000
65.000
螺母 GB/T 6170 M45
45.000
40.129
4.500
64.700
76.950
36.000
70.000
螺母 GB/T 6170 M48
48.000
42.587
5.000
69.500
82.600
38.000
75.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
国标外六角螺栓M6 M8 - 螺栓-国标-外六角螺栓M6 M8
伍星工业铝材配件
29.05.2023
K0871 - 六角螺栓 DIN 933
KIPP
27.05.2024
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
Modèle 70506 - Rondelle plate moyenne M - NFE 25513 - Acier 100 HV Zn 200 H...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SCB - 内六角螺栓 不锈钢
Misumi
03.06.2021
BLN - 辅助配件-锁紧螺母
爱安特3D模型图库
24.04.2024
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
ACB - 内六角螺栓 全螺纹型
Misumi
03.06.2021
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表