Q199 - End face projection welding stud
Chinese Manufacturers
月亿汽标
Powered by
CAD模型選擇
{chinese_manufacturers/yueyi/q199.prj},{NB=Q199655},{D=M6},{D1=14.5},{D1MAX=14.5},{D1MIN=14.23},{K=2.5},{KMAX=2.5},{KMIN=2.25},{R=0.3},{R1=0.7},{A=2.25},{D2=10.75},{D2MAX=10.75},{D2MIN=10.5},{H=1.25},{HMAX=1.25},{HMIN=0.9},{D3=2.6},{D3MAX=2.6},{D3MIN=2.4},{L=55},{LMIN=54.4},{LMAX=55.6},{M=6.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
D1
[mm]
D1MAX
[mm]
D1MIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
[mm]
R1
[mm]
A
[mm]
D2
[mm]
D2MAX
[mm]
D2MIN
[mm]
H
[mm]
HMAX
[mm]
HMIN
[mm]
D3
[mm]
D3MAX
[mm]
D3MIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Q19948
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
8
7.5
8.5
Q199410
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
10
9.5
10.5
Q199412
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
12
11.5
12.5
Q199414
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
14
13.5
14.5
Q199416
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
16
15.5
16.5
Q199420
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
20
19.5
20.5
Q199425
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
25
24.5
25.5
Q199430
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
30
29.5
30.5
Q199435
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
35
34.5
35.5
Q199440
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
40
39.5
40.5
Q199445
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
45
44.5
45.5
Q199450
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
50
49.5
50.5
Q199510
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
10
9.5
10.5
Q199512
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
12
11.5
12.5
Q199514
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
14
13.5
14.5
Q199516
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
16
15.5
16.5
Q199520
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
20
19.5
20.5
Q199525
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
25
24.5
25.5
Q199530
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
30
29.5
30.5
Q199535
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
35
34.5
35.5
Q199540
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
40
39.5
40.5
Q199545
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
45
44.5
45.5
Q199550
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
50
49.5
50.5
Q199610
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
10
9.5
10.5
Q199612
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
12
11.5
12.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表