LSDM/LSDF - Stoppers for Ball Guides
Chinese Manufacturers
永利模具
Powered by
CAD模型選擇
{chinese_manufacturers/yongli/lsdm-lsdf.prj},{NB=LSDF-25-60},{CNSORDERNO=LSDF-25x60},{PC=LSDF},{PD=25},{DD=29.0},{D=0},{D1=24.0},{D2=14},{E=0.0},{T=0.0},{SPD=0},{SHAPE=0},{BRL=60},{L=20},{L1=0},{LBE=M8X35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
PC
Product Code
[mm]
PD
Post Diameter
[mm]
DD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
T
[mm]
SPD
Spring Pin Diameter
[mm]
SHAPE
ⁿ/ₐ
BRL
Ball retainer length
[mm]
L
[mm]
L1
[mm]
LBE
[mm]
LSDM-22-50
LSDM-22x50
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
50
37
22
-
LSDM-22-60
LSDM-22x60
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
60
41
26
-
LSDM-22-75
LSDM-22x75
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
75
43
35
-
LSDM-22-90
LSDM-22x90
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
90
56
40
-
LSDM-22-110
LSDM-22x110
LSDM
22
26.0
12
5.2
0
5.5
1.6
5
B
110
66
50
-
LSDM-25-50
LSDM-25x50
LSDM
25
30.0
12
5.2
0
5.5
1.6
5
A
50
37
22
-
LSDM-25-60
LSDM-25x60
LSDM
25
30.0
12
5.2
0
5.5
1.6
5
A
60
41
26
-
LSDM-60-110
LSDM-60x110
LSDM
60
66.0
16
5.2
0
6.5
2.0
6
B
110
66
50
-
LSDF-20-50
LSDF-20x50
LSDF
20
24.0
0
19.0
14
0.0
0.0
0
0
50
15
0
M8X30
LSDF-22-50
LSDF-22x50
LSDF
22
26.0
0
21.0
14
0.0
0.0
0
0
50
15
0
M8X30
LSDF-22-60
LSDF-22x60
LSDF
22
26.0
0
21.0
14
0.0
0.0
0
0
60
20
0
M8X35
LSDF-25-60
LSDF-25x60
LSDF
25
29.0
0
24.0
14
0.0
0.0
0
0
60
20
0
M8X35
LSDF-25-75
LSDF-25x75
LSDF
25
29.0
0
24.0
14
0.0
0.0
0
0
75
25
0
M8X40
LSDF-28-60
LSDF-28x60
LSDF
28
33.0
0
27.0
14
0.0
0.0
0
0
60
20
0
M8X35
LSDF-28-75
LSDF-28x75
LSDF
28
33.0
0
27.0
14
0.0
0.0
0
0
75
25
0
M8X40
LSDF-32-75
LSDF-32x75
LSDF
32
37.0
0
31.0
14
0.0
0.0
0
0
75
25
0
M8X40
LSDF-32-90
LSDF-32x90
LSDF
32
37.0
0
31.0
14
0.0
0.0
0
0
90
30
0
M8X45
LSDF-38-75
LSDF-38x75
LSDF
38
44.0
0
37.0
20
0.0
0.0
0
0
75
25
0
M8X40
LSDF-38-90
LSDF-38x90
LSDF
38
44.0
0
37.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-45-90
LSDF-45x90
LSDF
45
51.0
0
44.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-45-110
LSDF-45x110
LSDF
45
51.0
0
44.0
20
0.0
0.0
0
0
110
35
0
M8X50
LSDF-50-90
LSDF-50x90
LSDF
50
56.0
0
49.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-50-110
LSDF-50x110
LSDF
50
56.0
0
49.0
20
0.0
0.0
0
0
110
35
0
M8X50
LSDF-60-90
LSDF-60x90
LSDF
60
66.0
0
59.0
20
0.0
0.0
0
0
90
30
0
M8X45
LSDF-60-110
LSDF-60x110
LSDF
60
66.0
0
59.0
20
0.0
0.0
0
0
110
35
0
M8X50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
10B-1 - 10B-1
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB 5790-86 A - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
GB804-88 - 球面六角螺母
Chinese Manufacturers
21.05.2014
GB806-88 - 滚花高螺母
Chinese Manufacturers
21.05.2014
LBGF - Ball Guide Post Sets(Fixed Stopper Type)
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
HH 挡圈 - 内置弹性挡圈,"Hoopster"
斯迈利
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表