GB/T7810-1995-uck - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb7810-1995-uck.prj},{NB=UCK310 GB/T7810-1995},{IDNR=},{SE=3},{T=UCK310},{D=50.000},{D0=45},{B=61.000},{B1=66.6},{B3=55},{SUC=22},{SUEL=24.6},{A=61.000},{A1=20},{H=151.000},{H1=140.000},{L=191.000},{L1=117.000},{DD=110.000},{S=22.000},{S1=39.000},{C=27.000},{CA=8.500},{CB=4.000},{G=12.000},{M=12.000},{P=1.500},{DA=110.000},{A1MIN=20.000},{A2MAX=40.000},{H2=98.000},{L2=20.000},{L3=106.000},{N=37.000},{N1=27.000},{N2=61.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
D0
[mm]
B
[mm]
B1
[mm]
B3
[mm]
SUC
[mm]
SUEL
[mm]
A
[mm]
A1
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
UCK204 GB/T7810-1995
2
UCK204
20.000
0
31.000
43.7
0
12.7
17.1
51.000
13.5
94.000
76.000
104.000
69.000
UCK205 GB/T7810-1995
2
UCK205
25.000
20
34.100
44.4
35
14.3
17.5
51.000
13.5
94.000
76.000
104.000
69.000
UCK206 GB/T7810-1995
2
UCK206
30.000
25
38.100
48.4
38
15.9
18.3
53.000
13.5
107.000
89.000
118.000
74.000
UCK207 GB/T7810-1995
2
UCK207
35.000
30
42.900
51.1
43
17.5
18.8
53.000
13.5
107.000
89.000
132.000
81.000
UCK208 GB/T7810-1995
2
UCK208
40.000
35
49.200
56.3
46
19
21.4
67.000
17.5
124.000
101.000
146.000
91.000
UCK209 GB/T7810-1995
2
UCK209
45.000
40
49.200
56.3
50
19
21.4
67.000
17.5
124.000
101.000
149.000
91.000
UCK210 GB/T7810-1995
2
UCK210
50.000
45
51.600
62.7
55
19
24.6
67.000
17.5
124.000
101.000
153.000
92.000
UCK211 GB/T7810-1995
2
UCK211
55.000
50
55.600
71.4
59
22.2
27.8
72.000
27
152.000
130.000
191.000
120.000
UCK212 GB/T7810-1995
2
UCK212
60.000
55
65.100
77.8
62
25.4
31
72.000
27
152.000
130.000
196.000
120.000
UCK305 GB/T7810-1995
3
UCK305
25.000
20
38.000
46.8
35
15
16.7
36.000
12
89.000
80.000
122.000
76.000
UCK306 GB/T7810-1995
3
UCK306
30.000
25
43.000
50
38
17
17.5
41.000
16
100.000
90.000
137.000
85.000
UCK307 GB/T7810-1995
3
UCK307
35.000
30
48.000
51.6
43
19
18.3
45.000
16
111.000
100.000
150.000
94.000
UCK308 GB/T7810-1995
3
UCK308
40.000
35
52.000
57.1
46
19
19.8
50.000
18
124.000
112.000
162.000
100.000
UCK309 GB/T7810-1995
3
UCK309
45.000
40
57.000
58.7
50
22
19.8
55.000
18
138.000
125.000
178.000
110.000
UCK310 GB/T7810-1995
3
UCK310
50.000
45
61.000
66.6
55
22
24.6
61.000
20
151.000
140.000
191.000
117.000
UCK311 GB/T7810-1995
3
UCK311
55.000
50
66.000
73
59
25
27.8
66.000
22
163.000
150.000
207.000
127.000
UCK312 GB/T7810-1995
3
UCK312
60.000
55
71.000
79.4
62
26
30.95
71.000
22
178.000
160.000
220.000
135.000
UCK313 GB/T7810-1995
3
UCK313
65.000
60
75.000
85.7
65
30
32.55
80.000
26
190.000
170.000
238.000
146.000
UCK314 GB/T7810-1995
3
UCK314
70.000
0
78.000
92.1
0
33
34.15
90.000
26
202.000
180.000
252.000
155.000
UCK315 GB/T7810-1995
3
UCK315
75.000
65
82.000
100
73
32
37.3
90.000
26
216.000
192.000
262.000
160.000
UCK316 GB/T7810-1995
3
UCK316
80.000
70
86.000
106.4
78
34
40.5
102.000
30
230.000
204.000
282.000
174.000
UCK317 GB/T7810-1995
3
UCK317
85.000
75
96.000
109.5
82
40
42.05
102.000
32
240.000
214.000
298.000
183.000
UCK318 GB/T7810-1995
3
UCK318
90.000
80
96.000
115.9
86
40
43.65
110.000
32
255.000
228.000
312.000
192.000
UCK319 GB/T7810-1995
3
UCK319
95.000
85
103.000
122.3
90
41
38.9
110.000
35
270.000
240.000
322.000
197.000
UCK320 GB/T7810-1995
3
UCK320
100.000
90
108.000
128.6
97
42
50
120.000
35
290.000
260.000
345.000
210.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard
NTN Corporation
03.10.2022
GB/T7810-1995-uelk - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
UCT - UCT 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
GB/T7810-1995-uelfu - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucflu - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucfu - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukk-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelc - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelflu - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelp - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
LGP - Guide Plates
Chinese Manufacturers
21.05.2014
LCPB - Cam Center Upper Blocks
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表