GB/T7810-1995-ubpfl - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb7810-1995-ubpfl.prj},{NB=UBPFL204 GB/T7810-1995},{IDNR=},{SE=2},{T=UBPFL204},{D=20.000},{BB=27},{B1=31.0},{SUB=8.0},{SUE=7.5},{H=91.000},{L=68.000},{J=71.500},{A=17.000},{A1=4.500},{DD=47.000},{B=25.000},{S=7.000},{S1=18.000},{C=14.000},{CA=3.700},{CB=2.000},{G=5.000},{DS=M6X0.75},{M=6.000},{P=0.750},{DA=47.000},{H1=34.000},{H2=56.000},{N=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
BB
[mm]
B1
[mm]
SUB
[mm]
SUE
[mm]
H
[mm]
L
[mm]
J
[mm]
A
[mm]
A1
[mm]
UBPFL203 GB/T7810-1995
2
UBPFL203
17.000
24
28.6
7.0
6.5
82.000
60.000
63.500
15.000
4.500
UBPFL204 GB/T7810-1995
2
UBPFL204
20.000
27
31.0
8.0
7.5
91.000
68.000
71.500
17.000
4.500
UBPFL205 GB/T7810-1995
2
UBPFL205
25.000
28
31.0
8.5
7.5
96.000
72.000
76.000
19.000
4.500
UBPFL206 GB/T7810-1995
2
UBPFL206
30.000
31
35.7
9.0
9.0
114.000
85.000
90.500
20.000
5.500
UBPFL207 GB/T7810-1995
2
UBPFL207
35.000
33.5
38.9
10.0
9.5
127.000
95.000
100.000
23.000
5.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表