GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
信泰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xintai/gb17880.4-99.prj},{NB=Riveted nuts GB/T 17880.4 M8X1.25X15},{GUIGE=M8},{D=8.000},{P=1.250},{DD=11.000},{D1=9.200},{DK=13.000},{DKMAX=13.000},{K=0.600},{R=0.300},{L=15.000},{LMAX=15.000},{L1=4.500},{D0=11.000},{H1=12.300},{HMIN=0.500},{HMAX=1.530}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DD
[mm]
D1
[mm]
DK
[mm]
DKMAX
[mm]
K
[mm]
R
[mm]
L
[mm]
LMAX
[mm]
L1
参考
[mm]
D0
[mm]
H1
参考
[mm]
HMIN
铆接厚度(推荐)
[mm]
HMAX
铆接厚度(推荐)
[mm]
铆螺母 GB/T 17880.4 M3X0.5X7...
M3
3.000
0.500
5.000
4.000
6.500
6.500
0.350
0.200
7.500
7.500
2.500
5.000
5.800
0.500
1.000
铆螺母 GB/T 17880.4 M3X0.5X8...
M3
3.000
0.500
5.000
4.000
6.500
6.500
0.350
0.200
8.500
8.500
3.500
5.000
5.800
1.000
2.000
铆螺母 GB/T 17880.4 M3X0.5X9...
M3
3.000
0.500
5.000
4.000
6.500
6.500
0.350
0.200
9.500
9.500
4.500
5.000
5.800
2.000
3.000
铆螺母 GB/T 17880.4 M4X0.7X9
M4
4.000
0.700
6.000
4.800
8.000
8.000
0.500
0.200
9.000
9.000
2.500
6.000
7.500
0.500
1.000
铆螺母 GB/T 17880.4 M4X0.7X1...
M4
4.000
0.700
6.000
4.800
8.000
8.000
0.500
0.200
10.000
10.000
3.500
6.000
7.500
1.000
2.000
铆螺母 GB/T 17880.4 M4X0.7X1...
M4
4.000
0.700
6.000
4.800
8.000
8.000
0.500
0.200
11.000
11.000
4.500
6.000
7.500
2.000
3.000
铆螺母 GB/T 17880.4 M5X0.8X1...
M5
5.000
0.800
7.000
5.600
9.000
9.000
0.600
0.200
11.000
11.000
3.000
7.000
9.300
0.500
1.000
铆螺母 GB/T 17880.4 M5X0.8X1...
M5
5.000
0.800
7.000
5.600
9.000
9.000
0.600
0.200
12.000
12.000
4.000
7.000
9.300
1.000
2.000
铆螺母 GB/T 17880.4 M5X0.8X1...
M5
5.000
0.800
7.000
5.600
9.000
9.000
0.600
0.200
13.000
13.000
5.000
7.000
9.300
2.000
3.000
铆螺母 GB/T 17880.4 M6X1X13....
M6
6.000
1.000
9.000
7.500
11.000
11.000
0.600
0.200
13.500
13.500
4.000
9.000
11.000
0.500
1.530
铆螺母 GB/T 17880.4 M6X1X15
M6
6.000
1.000
9.000
7.500
11.000
11.000
0.600
0.200
15.000
15.000
5.500
9.000
11.000
1.500
3.000
铆螺母 GB/T 17880.4 M6X1X16....
M6
6.000
1.000
9.000
7.500
11.000
11.000
0.600
0.200
16.500
16.500
7.000
9.000
11.000
3.000
4.500
铆螺母 GB/T 17880.4 M8X1.25X...
M8
8.000
1.250
11.000
9.200
13.000
13.000
0.600
0.300
15.000
15.000
4.500
11.000
12.300
0.500
1.530
铆螺母 GB/T 17880.4 M8X1.25X...
M8
8.000
1.250
11.000
9.200
13.000
13.000
0.600
0.300
16.500
16.500
6.000
11.000
12.300
1.500
3.000
铆螺母 GB/T 17880.4 M8X1.25X...
M8
8.000
1.250
11.000
9.200
13.000
13.000
0.600
0.300
18.000
18.000
7.500
11.000
12.300
3.000
4.500
铆螺母 GB/T 17880.4 M10X1.5X...
M10
10.000
1.500
13.000
11.000
16.000
16.000
0.850
0.300
18.000
18.000
5.000
13.000
15.000
0.500
1.530
铆螺母 GB/T 17880.4 M10X1.5X...
M10
10.000
1.500
13.000
11.000
16.000
16.000
0.850
0.300
19.500
19.500
6.500
13.000
15.000
1.500
3.000
铆螺母 GB/T 17880.4 M10X1.5X...
M10
10.000
1.500
13.000
11.000
16.000
16.000
0.850
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
铆螺母 GB/T 17880.4 M10X1X18
M10
10.000
1.000
13.000
11.000
16.000
16.000
0.850
0.300
18.000
18.000
5.000
13.000
15.000
0.500
1.530
铆螺母 GB/T 17880.4 M10X1X19...
M10
10.000
1.000
13.000
11.000
16.000
16.000
0.850
0.300
19.500
19.500
6.500
13.000
15.000
1.500
3.000
铆螺母 GB/T 17880.4 M10X1X21
M10
10.000
1.000
13.000
11.000
16.000
16.000
0.850
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
铆螺母 GB/T 17880.4 M12X1.75...
M12
12.000
1.750
15.000
13.000
18.000
18.000
0.850
0.300
21.000
21.000
5.500
15.000
17.500
0.500
1.530
铆螺母 GB/T 17880.4 M12X1.75...
M12
12.000
1.750
15.000
13.000
18.000
18.000
0.850
0.300
22.500
22.500
7.000
15.000
17.500
1.500
3.000
铆螺母 GB/T 17880.4 M12X1.75...
M12
12.000
1.750
15.000
13.000
18.000
18.000
0.850
0.300
24.000
24.000
8.500
15.000
17.500
3.000
4.500
铆螺母 GB/T 17880.4 M12X1.5X...
M12
12.000
1.500
15.000
13.000
18.000
18.000
0.850
0.300
21.000
21.000
5.500
15.000
17.500
0.500
1.530
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T2672-2004 - 内六角花形盘头螺钉
Chinese Manufacturers
21.05.2014
GB/T 16643-1996 NKIR - 滚动轴承 滚针和推力圆柱滚子组合轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LGPMA - Heel Guide Plates
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LHGB/LHGBP - Guide Holders (Upper Guide Holders)
Chinese Manufacturers
21.05.2014
GB1-19 - The direct shipping links combination deais with contact
Chinese Manufacturers
21.05.2014
LUPC - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LSPR - Rotary Cam Slide Plates
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
Z11A - Locking assemblies, type Z11A
Chinese Manufacturers
21.05.2014
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
LSDM/LSDF - Stoppers for Ball Guides
Chinese Manufacturers
21.05.2014
LGPP - Cam Pad Guide Plates
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表