GB 32.3-88 - 六角头头部带孔螺栓 细牙 A和B级
Chinese Manufacturers
圣雷特紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/slt/gb32.3-88.prj},{NB=Bolts GB 32.3 M20X2X120},{IDNR=},{D=20.000},{D1=3.000},{D1MIN=3.000},{D1MAX=3.250},{H=6.200},{B1=46.000},{B2=52.000},{B3=65.000},{CMAX=0.800},{CMIN=0.200},{DAMAX=22.400},{DSMAX=20.000},{DSMINA=19.670},{DSMINB=19.480},{DWMINA=28.190},{DWMINB=27.700},{EMINA=33.530},{EMINB=32.950},{LFMAX=4.000},{K=12.500},{KMAXA=12.715},{KMINA=12.285},{KMAXB=12.850},{KMINB=12.150},{KWMINA=8.600},{KWMINB=8.510},{RMIN=0.800},{SMAX=30.000},{SMINA=29.670},{SMINB=29.160},{L=120.000},{LMINA=119.300},{LMAXA=120.700},{LMINB=118.250},{LMAXB=121.750},{LSMIN=61.500},{LGMAX=74.000},{P=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
螺纹规格
[mm]
D1
公称值
[mm]
D1MIN
[mm]
D1MAX
[mm]
H
公称值
[mm]
B1
l≤125
[mm]
B2
125﹤l≤200
[mm]
B3
l>200
[mm]
CMAX
[mm]
CMIN
[mm]
DAMAX
[mm]
DSMAX
[mm]
DSMINA
[mm]
DSMINB
[mm]
DWMINA
[mm]
DWMINB
[mm]
EMINA
[mm]
EMINB
[mm]
LFMAX
[mm]
K
[mm]
KMAXA
[mm]
KMINA
[mm]
KMAXB
[mm]
KMINB
[mm]
KWMINA
[mm]
KWMINB
[mm]
RMIN
[mm]
SMAX
[mm]
SMINA
[mm]
SMINB
[mm]
L
公称值
[mm]
LMINA
[mm]
LMAXA
[mm]
LMINB
[mm]
LMAXB
[mm]
LSMIN
[mm]
LGMAX
[mm]
P
[mm]
螺栓 GB 32.3 M8X1X40
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
40.000
39.500
40.500
0.000
0.000
11.750
18.000
1.000
螺栓 GB 32.3 M8X1X45
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
45.000
44.500
45.500
0.000
0.000
16.750
23.000
1.000
螺栓 GB 32.3 M8X1X50
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
50.000
49.500
50.500
0.000
0.000
21.750
28.000
1.000
螺栓 GB 32.3 M8X1X55
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
55.000
54.400
55.600
0.000
0.000
26.750
33.000
1.000
螺栓 GB 32.3 M8X1X60
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
60.000
59.400
60.600
0.000
0.000
31.750
38.000
1.000
螺栓 GB 32.3 M8X1X65
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
65.000
64.400
65.600
0.000
0.000
36.750
43.000
1.000
螺栓 GB 32.3 M8X1X70
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
70.000
69.400
70.600
0.000
0.000
41.750
48.000
1.000
螺栓 GB 32.3 M8X1X80
8.000
2.000
2.000
2.250
2.600
22.000
28.000
41.000
0.600
0.150
9.200
8.000
7.780
7.640
11.630
11.470
14.380
14.200
2.000
5.300
5.450
5.150
5.540
5.060
3.610
3.540
0.400
13.000
12.730
12.570
80.000
79.400
80.600
0.000
0.000
51.750
58.000
1.000
螺栓 GB 32.3 M10X1X45
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
45.000
44.500
45.500
0.000
0.000
11.500
19.000
1.000
螺栓 GB 32.3 M10X1X50
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
50.000
49.500
50.500
0.000
0.000
16.500
24.000
1.000
螺栓 GB 32.3 M10X1X55
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
55.000
54.400
55.600
0.000
0.000
21.500
29.000
1.000
螺栓 GB 32.3 M10X1X60
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
60.000
59.400
60.600
0.000
0.000
26.500
34.000
1.000
螺栓 GB 32.3 M10X1X65
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
65.000
64.400
65.600
0.000
0.000
31.500
39.000
1.000
螺栓 GB 32.3 M10X1X70
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
70.000
69.400
70.600
0.000
0.000
36.500
44.000
1.000
螺栓 GB 32.3 M10X1X80
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
80.000
79.400
80.600
0.000
0.000
46.500
54.000
1.000
螺栓 GB 32.3 M10X1X90
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
90.000
89.300
90.700
88.250
91.750
56.500
64.000
1.000
螺栓 GB 32.3 M10X1X100
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
100.000
99.300
100.700
98.250
101.750
66.500
74.000
1.000
螺栓 GB 32.3 M10X1.25X45
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
45.000
44.500
45.500
0.000
0.000
11.500
19.000
1.250
螺栓 GB 32.3 M10X1.25X50
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
50.000
49.500
50.500
0.000
0.000
16.500
24.000
1.250
螺栓 GB 32.3 M10X1.25X55
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
55.000
54.400
55.600
0.000
0.000
21.500
29.000
1.250
螺栓 GB 32.3 M10X1.25X60
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
60.000
59.400
60.600
0.000
0.000
26.500
34.000
1.250
螺栓 GB 32.3 M10X1.25X65
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
65.000
64.400
65.600
0.000
0.000
31.500
39.000
1.250
螺栓 GB 32.3 M10X1.25X70
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
70.000
69.400
70.600
0.000
0.000
36.500
44.000
1.250
螺栓 GB 32.3 M10X1.25X80
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
80.000
79.400
80.600
0.000
0.000
46.500
54.000
1.250
螺栓 GB 32.3 M10X1.25X90
10.000
2.000
2.000
2.250
3.200
26.000
32.000
45.000
0.600
0.150
11.200
10.000
9.780
9.640
14.630
14.470
17.770
17.590
2.000
6.400
6.580
6.220
6.690
6.110
4.350
4.280
0.400
16.000
15.730
15.570
90.000
89.300
90.700
88.250
91.750
56.500
64.000
1.250
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-LS - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
RE Series - RE Series
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
HB4-20-2002 - Tee,B type,flared tube
Chinese Manufacturers
21.05.2014
Q338 - 非金属嵌件六角法兰面锁紧螺母
Chinese Manufacturers
21.05.2014
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表