LGD - Shaft support linear guides
Chinese Manufacturers
HISAKA
Powered by
CAD模型選擇
{chinese_manufacturers/hisaka/lgd.prj},{NB=LGD12-B1-R400C},{NO=LGD12},{LL=400},{NN=1},{DIA=12},{HH=40},{H1=4},{W1=23},{W=82},{W4=80},{H2=36},{D=12},{L1=100},{B=27},{B1=14},{CC=38},{C1=12},{S1=M6*12},{W2=36},{H3=25},{D1=6.6},{D2=12.6},{H=6.2},{P=50},{N=25},{L=4000},{C=180},{CO=290},{TO=5.4},{TX=4.0},{TY=4.8},{M=6},{HS=12},{PPATH=lgdmb2.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NO
Model No.
ⁿ/ₐ
DIA
Shaft diameter
[mm]
HH
[mm]
H1
[mm]
W1
[mm]
W
[mm]
W4
[mm]
H2
[mm]
D
[mm]
L1
[mm]
B
[mm]
B1
[mm]
CC
[mm]
C1
[mm]
S1
[mm]
W2
[mm]
H3
[mm]
D1
[mm]
D2
[mm]
H
[mm]
P
[mm]
N
[mm]
L
max
[mm]
C
Basic dynamic load rating
[kgf]
CO
Basic dynamic load rating
[kgf]
TO
Allowable static moment
[kgf-m]
TX
Allowable static moment
[kgf-m]
TY
Allowable static moment
[kgf-m]
M
[mm]
HS
[mm]
LGD8-B1-R400C
LGD8
8
30
4
16
60
59
26
9
70
40
10
50
10
M6*9
28
20
5.5
9.5
5.2
50
25
3000
80
130
3.6
3.0
3.2
6
9
LGD8L-B1-R400C
LGD8L
8
30
4
16
60
59
26
9
100
40
10
80
10
M6*9
28
20
5.5
9.5
5.2
50
25
3000
80
130
3.6
4.6
5.5
6
9
LGD12-B1-R400C
LGD12
12
40
4
23
82
80
36
12
100
27
14
38
12
M6*12
36
25
6.6
12.6
6.2
50
25
4000
180
290
5.4
4.0
4.8
6
12
LGD12L-B1-R400C
LGD12L
12
40
4
23
82
80
36
12
140
27
14
58
12
M6*12
36
25
6.6
12.6
6.2
50
25
4000
180
290
5.4
7.2
8.5
6
12
LGD16-B1-R400C
LGD16
16
50
5
35
120
118
45
14
150
45
15
60
15
M8*16
50
32
9.0
20.0
9.0
80
40
4000
330
530
13.5
19.8
21.6
8
16
LGD16L-B1-R400C
LGD16L
16
50
5
35
120
118
45
14
190
45
15
80
15
M8*16
50
32
9.0
20.0
9.0
80
40
4000
330
530
13.5
35.6
38.2
8
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LGD12E - Shaft support linear guides
Chinese Manufacturers
21.05.2014
齿条
协育齿轮工业株式会社
14.09.2023
GB/T288-94 20000CK-H0000 - Rolling bearings-Self-aligning roller bearings-B...
Chinese Manufacturers
21.05.2014
Q361C - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
P-LCUT-610_830 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
4A120-M5 - 4A120-M5
Chinese Manufacturers
21.05.2014
Q371 - 焊接方螺母
Chinese Manufacturers
21.05.2014
Z13A - Locking assemblies, type Z13A
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
LBGF - Ball Guide Post Sets(Fixed Stopper Type)
Chinese Manufacturers
21.05.2014
Z11A - Locking assemblies, type Z11A
Chinese Manufacturers
21.05.2014
LLP - Sliding Liners
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表