GB2674-2004 - 内六角花形半沉头螺钉
Chinese Manufacturers
海德信亨紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/hd/gb2674-2004.prj},{NB=GB2674 M4X30},{IDNR=},{D=4.000},{P=0.700},{A=1.400},{B=38.000},{DKMAX1=9.400},{DK=8.400},{DKMAX=8.400},{DKMIN=8.040},{F=1.000},{K=2.700},{R=1.000},{RF=9.500},{X=1.750},{NO=20},{RI=0.614},{RE=0.353},{AA=3.950},{T=1.800},{TMAX=1.800},{TMIN=1.420},{L=30.000},{LMIN=29.580},{LMAX=30.420},{MM=2.950}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
A
max
[mm]
B
min
[mm]
DKMAX1
理论值
[mm]
DK
Actual value
[mm]
DKMAX
[mm]
DKMIN
[mm]
F
¡Ö
[mm]
K
max
[mm]
R
max
[mm]
RF
¡Ö
[mm]
X
max
[mm]
NO
槽号No.
[mm]
RI
[mm]
RE
[mm]
AA
[mm]
T
[mm]
TMAX
[mm]
TMIN
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
MM
[mm]
螺钉 GB/T 2674 M2X3
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
3.000
2.800
3.200
0.119
螺钉 GB/T 2674 M2X4
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
4.000
3.760
4.240
0.138
螺钉 GB/T 2674 M2X5
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
5.000
4.760
5.240
0.156
螺钉 GB/T 2674 M2X6
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
6.000
5.760
6.240
0.175
螺钉 GB/T 2674 M2X8
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
8.000
7.710
8.290
0.212
螺钉 GB/T 2674 M2X10
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
10.000
9.710
10.290
0.249
螺钉 GB/T 2674 M2X12
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
12.000
11.650
12.350
0.287
螺钉 GB/T 2674 M2X14
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
14.000
13.650
14.350
0.325
螺钉 GB/T 2674 M2X16
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
16.000
15.650
16.350
0.362
螺钉 GB/T 2674 M2X20
2.000
0.400
0.800
25.000
4.400
3.800
3.800
3.500
0.500
1.200
0.500
4.000
1.000
6
0.241
0.180
1.750
0.770
0.770
0.630
20.000
19.580
20.420
0.436
螺钉 GB/T 2674 M2.5X3
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
3.000
2.800
3.200
0.212
螺钉 GB/T 2674 M2.5X4
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
4.000
3.760
4.240
0.242
螺钉 GB/T 2674 M2.5X5
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
5.000
4.760
5.240
0.272
螺钉 GB/T 2674 M2.5X6
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
6.000
5.760
6.240
0.302
螺钉 GB/T 2674 M2.5X8
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
8.000
7.710
8.290
0.362
螺钉 GB/T 2674 M2.5X10
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
10.000
9.710
10.290
0.422
螺钉 GB/T 2674 M2.5X12
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
12.000
11.650
12.350
0.482
螺钉 GB/T 2674 M2.5X14
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
14.000
13.650
14.350
0.543
螺钉 GB/T 2674 M2.5X16
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
16.000
15.650
16.350
0.603
螺钉 GB/T 2674 M2.5X20
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
20.000
19.580
20.420
0.723
螺钉 GB/T 2674 M2.5X25
2.500
0.450
0.900
25.000
5.500
4.700
4.700
4.400
0.600
1.600
0.600
5.000
1.100
8
0.370
0.238
2.400
1.040
1.040
0.910
25.000
24.580
25.420
0.874
螺钉 GB/T 2674 M3X4
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
4.000
3.760
4.240
0.351
螺钉 GB/T 2674 M3X5
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
5.000
4.760
5.240
0.395
螺钉 GB/T 2674 M3X6
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
6.000
5.760
6.240
0.439
螺钉 GB/T 2674 M3X8
3.000
0.500
1.000
25.000
6.300
5.500
5.500
5.200
0.700
1.650
0.800
6.000
1.250
10
0.441
0.276
2.800
1.150
1.150
0.880
8.000
7.710
8.290
0.527
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T 68-2000 - 开槽沉头螺钉
Chinese Manufacturers
26.06.2017
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
HB4-26-2002 - Cross,flared tube
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
GB 84-88 - 方头凹端紧定螺钉
Chinese Manufacturers
21.05.2014
LTB - Thrust Bushings
Chinese Manufacturers
21.05.2014
LRPN - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
LRGB/LRGA - Ball Retainers (Ball Sliders)
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表