GB/T9113.2-2000 F - 凹凸面整体钢制管法兰
Chinese Manufacturers
东升法兰
gb9113.2-2000
pn6.3mpa
Powered by
CAD模型選擇
{chinese_manufacturers/dongsheng/gb9113.2-2000/pn6.3mpa/gb9113.2-2000pn6.3mpafemale.prj},{NB=GB/T9113.2-2000 65PN6.3MPa(F)},{IDNR=},{DN=65},{DD=205},{K=160},{L=22},{N=8},{M=M20},{D=118},{X=109},{Y=110},{F1=4.0},{F2=3.0},{C=26},{NN=105},{R=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
公称通径
[mm]
DD
法兰外径DD
[mm]
K
螺栓孔中心圆直径
[mm]
L
螺栓孔径
[mm]
N
amount of bolt
[mm]
M
螺纹规格
ⁿ/ₐ
D
[mm]
X
[mm]
Y
[mm]
F1
[mm]
F2
[mm]
C
法兰厚度
[mm]
NN
法兰颈部直径
ⁿ/ₐ
R
法兰颈部直径
[mm]
GB/T9113.2-2000 10PN6.3MP...
10
100
70
14
4
M12
41
34
35
4.0
3.0
20
40
4
GB/T9113.2-2000 15PN6.3MP...
15
105
75
14
4
M12
46
39
40
4.0
3.0
20
45
4
GB/T9113.2-2000 20PN6.3MP...
20
130
90
18
4
M16
56
50
51
4.0
3.0
20
50
4
GB/T9113.2-2000 25PN6.3MP...
25
140
100
18
4
M16
65
57
58
4.0
3.0
24
61
4
GB/T9113.2-2000 32PN6.3MP...
32
155
110
22
4
M20
76
65
66
4.0
3.0
24
68
4
GB/T9113.2-2000 40PN6.3MP...
40
170
125
22
4
M20
84
75
76
4.0
3.0
26
82
4
GB/T9113.2-2000 50PN6.3MP...
50
180
135
22
4
M20
99
87
88
4.0
3.0
26
90
5
GB/T9113.2-2000 65PN6.3MP...
65
205
160
22
8
M20
118
109
110
4.0
3.0
26
105
5
GB/T9113.2-2000 80PN6.3MP...
80
215
170
22
8
M20
132
120
121
4.0
3.0
28
122
5
GB/T9113.2-2000 100PN6.3M...
100
250
200
26
8
M24
156
149
150
4.5
3.5
30
146
5
GB/T9113.2-2000 125PN6.3M...
125
295
240
30
8
M27
184
175
176
4.5
3.5
34
177
6
GB/T9113.2-2000 150PN6.3M...
150
345
280
33
8
M30
211
203
204
4.5
3.5
36
204
6
GB/T9113.2-2000 200PN6.3M...
200
415
345
36
12
M33
284
259
260
4.5
3.5
42
264
8
GB/T9113.2-2000 250PN6.3M...
250
470
400
36
12
M33
345
312
313
4.5
3.5
46
320
8
GB/T9113.2-2000 300PN6.3M...
300
530
460
36
16
M33
409
363
364
4.5
3.5
52
378
10
GB/T9113.2-2000 350PN6.3M...
350
600
525
39
16
M36
465
421
422
5.0
4.0
56
434
10
GB/T9113.2-2000 400PN6.3M...
400
670
585
42
16
M39
535
473
474
5.0
4.0
60
490
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 9113.3-2000 PN63 G - 榫槽面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN25 M - 凹凸面整体钢制管法兰
Chinese Manufacturers
21.05.2014
Modèle 5967 - Class 150 welding neck flange Sch 40S - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
I.2COL1016 - Welding neck flanges 11B TYPE NP 10/16 Stainless steel 304L or...
FG INOX
16.02.2017
GB/T 9113.2-2000 PN40 F - 凹凸面整体钢制管法兰
Chinese Manufacturers
21.05.2014
Modèle 5715 - Lapped flange - Type 02A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5727 - Lapped flange - Type 04A - Stainless steel 1.4541 - 1.4571
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
GB/T9113.2-2000 PN100 F - 凹凸面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN25 F - 凹凸面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN10 FF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
I.2COL1040 - Welding neck flanges 11B TYPE NP 10/40 Stainless steel 304L or...
FG INOX
16.02.2017
I.2COL10 - Welding neck flanges 11B TYPE NP 10 Stainless steel 304L or 316L
FG INOX
16.02.2017
GB/T9113.2-2000 PN16 F - 凹凸面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN16 RF - 平面、突面板式平焊钢制管法兰
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表