GB/T 9113.1-2000 PN160 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
东升法兰
gb9113.1-2000
pn16.0mpa
Powered by
CAD模型選擇
{chinese_manufacturers/dongsheng/gb9113.1-2000/pn16.0mpa/gb9113.1-2000pn16.0mparf.prj},{NB=GB/T9113.1 50PN16.0MPa(RF)},{IDNR=},{DN=50},{DD=195},{K=145},{L=26},{N=4},{M=M24},{D=99},{F=2},{C=38},{NN=96},{R=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
[mm]
DD
D
[mm]
K
[mm]
L
[mm]
N
[mm]
M
螺纹规格
ⁿ/ₐ
D
[mm]
F
[mm]
C
[mm]
NN
N
[mm]
R
[mm]
GB/T9113.1 10PN16.0MPa(RF...
10
100
70
14
4
M12
41
2
24
40
4
GB/T9113.1 15PN16.0MPa(RF...
15
105
75
14
4
M12
46
2
26
45
4
GB/T9113.1 20PN16.0MPa(RF...
20
130
90
18
4
M16
56
2
30
50
4
GB/T9113.1 25PN16.0MPa(RF...
25
140
100
18
4
M16
65
2
32
61
4
GB/T9113.1 32PN16.0MPa(RF...
32
155
110
22
4
M20
76
2
34
68
4
GB/T9113.1 40PN16.0MPa(RF...
40
170
125
22
4
M20
84
2
36
82
4
GB/T9113.1 50PN16.0MPa(RF...
50
195
145
26
4
M24
99
2
38
96
4
GB/T9113.1 65PN16.0MPa(RF...
65
220
170
26
8
M24
118
2
42
113
5
GB/T9113.1 80PN16.0MPa(RF...
80
230
180
26
8
M24
132
2
46
128
5
GB/T9113.1 100PN16.0MPa(R...
100
265
210
30
8
M27
156
2
52
150
5
GB/T9113.1 125PN16.0MPa(R...
125
315
250
33
8
M30
184
2
56
184
6
GB/T9113.1 150PN16.0MPa(R...
150
355
290
33
12
M30
211
2
62
224
6
GB/T9113.1 200PN16.0MPa(R...
200
430
360
36
12
M33
284
2
66
288
8
GB/T9113.1 250PN16.0MPa(R...
250
515
430
42
12
M39
345
2
76
346
8
GB/T9113.1 300PN16.0MPa(R...
300
585
500
42
16
M39
409
2
88
414
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 9113.1-2000 PN260 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN420 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN10 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN25 FF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN16 RF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN160 M - 凹凸面整体钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN16 MF - 凹凸面对焊钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN16 RF - 平面、突面对焊钢制管法兰
Chinese Manufacturers
21.05.2014
Reducer Concentric
Alfa Laval
21.01.2021
Modèle 5968 - Class 300 welding neck flange Sch 40S - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
GB/T9119-2000 PN16 FF - 平面、突面板式平焊钢制管法兰
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN16 RF - 突面带颈螺纹钢制管法兰
Chinese Manufacturers
21.05.2014
Typ 1.2-701 - Short stub with lapped flange DIN 2673 / EN 1092-1 Typ 34+04 ...
Springmann
02.09.2013
GB/T9120.2-2000 PN16 MF - 突面对焊环板式松套钢制管法兰
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表