Q198C - Bear face projection welding stud
Chinese Manufacturers
重庆汽标
Powered by
CAD模型選擇
{chinese_manufacturers/cqqb/q198c.prj},{NB=Q198C655},{D=M6},{D1=14.5},{D1MAX=14.5},{D1MIN=14.23},{K=2.5},{KMAX=2.5},{KMIN=2.25},{R=0.3},{R1=0.7},{A=2.25},{D2=10.75},{D2MAX=10.75},{D2MIN=10.5},{H=1.25},{HMAX=1.25},{HMIN=0.9},{D3=2.6},{D3MAX=2.6},{D3MIN=2.4},{L=55.0},{LMIN=54.4},{LMAX=55.6},{M=6.000},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
D1
[mm]
D1MAX
ⁿ/ₐ
D1MIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
min
[mm]
R1
max
[mm]
A
max
[mm]
D2
[mm]
D2MAX
[mm]
D2MIN
[mm]
H
[mm]
HMAX
[mm]
HMIN
[mm]
D3
[mm]
D3MAX
[mm]
D3MIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Q198C48
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
8.0
7.5
8.5
Q198C410
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198C412
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198C414
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198C416
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198C420
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198C425.5
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198C430
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198C435
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198C440
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198C445
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198C450
M4
11.5
11.5
11.23
2.0
2
1.75
0.2
0.7
1.95
8.75
8.75
8.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198C510
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198C512
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
Q198C514
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
14.0
13.5
14.5
Q198C516
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
16.0
15.5
16.5
Q198C520
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
20.0
19.5
20.5
Q198C525.5
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
25.5
24.5
25.5
Q198C530
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
30.0
29.5
30.5
Q198C535
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
35.0
34.5
35.5
Q198C540
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
40.0
39.5
40.5
Q198C545
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
45.0
44.5
45.5
Q198C550
M5
12.5
12.5
12.23
2.5
2.5
2.25
0.2
0.7
2.05
9.75
9.75
9.5
1.25
1.25
0.9
2.6
2.6
2.4
50.0
49.5
50.5
Q198C610
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
10.0
9.5
10.5
Q198C612
M6
14.5
14.5
14.23
2.5
2.5
2.25
0.3
0.7
2.25
10.75
10.75
10.5
1.25
1.25
0.9
2.6
2.6
2.4
12.0
11.5
12.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LGPV - Guide Plates-VDI3357
Chinese Manufacturers
27.05.2014
LLP - Sliding Liners
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
GB/T18195-2000 - 精密机械用六角螺母
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T2672-2004 - 内六角花形盘头螺钉
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB/T3882-1995-uk - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
21.05.2014
Q198B - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
DIN 929 - Hexagonal weld nuts
Fabory
13.02.2023
Q198 - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表