LRPN - Cam Forced Return Blocks
Chinese Manufacturers
飞宇自润滑轴承
Powered by
CAD模型選擇
{chinese_manufacturers/cfb/lrpn.prj},{NB=LRPN-25x60},{CNSORDERNO=LRPN-25x60},{NENN=LRPN},{W=25.000},{L=60.000},{T=30.000},{A=15.000},{B=30.000},{C=11.000},{D=11.000},{D1=17.500},{E=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NENN
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
LRPN-25x60
LRPN-25x60
LRPN
25.000
60.000
30.000
15.000
30.000
11.000
11.000
17.500
18.000
LRPN-32x60
LRPN-32x60
LRPN
32.000
60.000
38.000
15.000
30.000
16.000
13.000
20.000
23.000
LRPN-32x80
LRPN-32x80
LRPN
32.000
80.000
38.000
20.000
40.000
16.000
13.000
20.000
23.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LTPB - Cam Stroke Plates(15¡ã Type)
Chinese Manufacturers
21.05.2014
HB4-14-2002 - Elbow,B type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LUPP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表