您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
8M 50 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/8m/8m_50_asmtab.prj},{NB=40450040},{TYPE=40- 8M- 50F},{CODE=40450040},{T=40},{EXEC=1F},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=-},{F=60},{L=70},{D=-},{C=-},{NF=77},{WEIGHT=3.60},{MAT=STEEL C45},{L1=90.0},{DFX=106.0},{DX=0},{NFX=77},{DIX=0},{CX=0},{PPATH=8m_50_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40450022
22- 8M- 50F
40450022
22
1F
56.02
54.65
60
43
-
60
70
-
-
53
1.10
STEEL C45
40450024
24- 8M- 50F
40450024
24
1F
61.12
59.75
66
45
-
60
70
-
-
69
1.20
STEEL C45
40450026
26- 8M- 50F
40450026
26
1F
66.21
64.85
70
48
-
60
70
-
-
61
1.60
STEEL C45
40450028
28- 8M- 50F
40450028
28
1F
71.30
70.08
75
50
-
60
70
-
-
79
1.70
STEEL C45
40450030
30- 8M- 50F
40450030
30
1F
76.39
75.13
82.5
55
-
60
70
-
-
73
2.00
STEEL C45
40450032
32- 8M- 50F
40450032
32
1F
81.49
80.16
87
60
-
60
70
-
-
76
2.35
STEEL C45
40450034
34- 8M- 50F
40450034
34
1F
86.58
85.22
91
66
-
60
70
-
-
66
2.80
STEEL C45
40450036
36- 8M- 50F
40450036
36
1F
91.67
90.30
97
70
-
60
70
-
-
68
3.10
STEEL C45
40450038
38- 8M- 50F
40450038
38
1F
96.77
95.39
102
75
60
70
-
-
70
3.30
STEEL C45
40450040
40- 8M- 50F
40450040
40
1F
101.86
100.49
106
75
-
60
70
-
-
77
3.60
STEEL C45
40450044
44- 8M- 50F
40450044
44
1F
112.05
110.67
120
75
-
60
70
-
-
75
4.40
STEEL C45
40450048
48- 8M- 50F
40450048
48
1F
122.23
120.86
128
80
-
60
70
-
-
78
5.00
STEEL C45
40450056
56- 8M- 50F
40450056
56
6F
142.60
141.23
150
90
116
60
60
18
20
85
5.68
STEEL C45
40450064
64- 8M- 50F
40450064
64
6F
162.97
161.60
168
100
137
60
60
18
20
90
6.93
STEEL C45
40450072
72- 8M- 50F
40450072
72
6F
183.35
181.97
192
100
158
60
60
18
20
97
7.95
STEEL C45
40450080
80- 8M- 50
40450080
80
7
203.72
202.35
-
110
180
60
60
18
20
-
7.96
CAST-IRON
40450090
90- 8M- 50
40450090
90
5
229.18
227.81
-
110
204
60
60
18
22
-
9.20
CAST-IRON
40450112
112- 8M- 50
40450112
112
5
285.21
283.83
-
110
254
60
60
18
22
-
12.16
CAST-IRON
40450144
144- 8M- 50
40450144
144
5
366.69
365.32
-
110
336
60
60
20
22
-
15.68
CAST-IRON
40450168
168- 8M- 50
40450168
168
5
427.81
426.44
-
120
400
60
60
20
22
-
18.99
CAST-IRON
40450192
192- 8M- 50
40450192
192
5
488.92
487.55
-
130
460
60
60
20
22
-
21.09
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表