M 2.5 - Without hub
Chiaravalli
Open transmission
Straight spur gears and racks
Without hub
Powered by
CAD模型選擇
{chiaravalli/open_transmission/straight_spur_gears_and_racks/without_hub/m2_5.prj},{NB=30225085},{Z=85},{CODE=30225085},{DE=217.5},{DP=212.5},{D1=20},{B=25},{WEIGHT=6.84}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
D1
[mm]
B
[mm]
WEIGHT
Weight
[kg]
30225065
65
30225065
167.5
162.5
20
25
3.99
30225070
70
30225070
180.0
175.0
20
25
4.64
30225072
72
30225072
185.0
180.0
20
25
4.91
30225075
75
30225075
192.5
187.5
20
25
5.33
30225076
76
30225076
195.0
190.0
20
25
5.48
30225080
80
30225080
205.0
200.0
20
25
6.04
30225085
85
30225085
217.5
212.5
20
25
6.84
30225090
90
30225090
230.0
225.0
20
25
7.68
30225095
95
30225095
242.5
237.5
20
25
8.57
30225100
100
30225100
255.0
250.0
20
25
9.51
30225110
110
30225110
280.0
275.0
20
25
11.53
30225114
114
30225114
290.0
285.0
20
25
12.39
30225120
120
30225120
305.0
300.0
20
25
13.74
30225127
127
30225127
322.5
317.5
20
25
15.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表