M 2 - Without hub
Chiaravalli
Open transmission
Straight spur gears and racks
Without hub
Powered by
CAD模型選擇
{chiaravalli/open_transmission/straight_spur_gears_and_racks/without_hub/m2.prj},{NB=30220072},{Z=72},{CODE=30220072},{DE=148},{DP=144},{D1=20},{B=20},{WEIGHT=2.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
D1
[mm]
B
[mm]
WEIGHT
Weight
[kg]
30220072
72
30220072
148
144
20
20
2.50
30220075
75
30220075
154
150
20
20
2.61
30220076
76
30220076
156
152
20
20
2.79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表