M3-R 1:1-S - Spiral bevel gears
Chiaravalli
Open transmission
Bevel gears
Spiral Bevel Gears Gleason System
Spiral bevel gears M3
Powered by
CAD模型選擇
{chiaravalli/open_transmission/bevel_gears/spiral_bg_gleason_system/spiral_bevel_gears_m3/spiral_b_g_m3_r1_1.prj},{NB=31301130},{M=3},{Z=30},{CODE=31301130},{DIREZIONE=S},{DP=90},{DM=60},{D1=20},{F=22},{DE=93},{LM=19},{L=35.8},{A=39.5},{QM=68},{WEIGHT=0.99},{MAT=C 45 UNI 7847},{LMX=19.00},{QMX=68}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
M
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DIREZIONE
D/S
ⁿ/ₐ
DP
Dp
[mm]
DM
Dm
[mm]
D1
[mm]
F
[mm]
DE
De
[mm]
LM
Lm
[mm]
L
[mm]
A
[mm]
QM
Qm
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
31301116
3
16
31301116
S
48
40
15
12
51
16
25.8
29.4
44
0.23
C 45 UNI 7847
31301120
3
20
31301120
S
60
45
15
18
63
13.5
30.7
34.5
51 -0,076
0.41
C 45 UNI 7847
31301125
3
25
31301125
S
75
55
15
20
78
16
33.7
37.5
60 -0,127
0.72
C 45 UNI 7847
31301130
3
30
31301130
S
90
60
20
22
93
19
35.8
39.5
68
0.99
C 45 UNI 7847
31301117
3
16
31301117
D
48
40
15
12
51
16
25.8
29.4
44
0.23
C 45 UNI 7847
31301121
3
20
31301121
D
60
45
15
18
63
13.5
30.7
34.5
51 -0,076
0.41
C 45 UNI 7847
31301126
3
25
31301126
D
75
55
15
20
78
16
33.7
37.5
60 -0,127
0.72
C 45 UNI 7847
31301131
3
30
31301131
D
90
60
20
22
93
19
35.8
39.5
68
0.99
C 45 UNI 7847
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表