目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
GH 系列 - 导杆气缸组合-H型结构
CHELIC
空压气缸
导杆气缸
导杆气缸组合
GHB(U) H型导杆气缸组合
Powered by
CAD模型選擇
{chelic/cylinder/guide_cylinder/guide_cylinder_unit/ghbu_series/ghbu_asmtab.prj},{NB=GHB32x50(0)},{MODEL=GH},{GT=B},{BORE=32},{STROKE=50},{SWT=},{NOS=},{POS=0},{PPATH=assemblies/ghbu_asmtpl.prj},{A=99},{A1=95},{B=50},{B1=45},{D=6},{E=78},{F=32.5},{G=0},{H=61},{J=5.3},{K=14},{L=179},{L1=96},{M=17},{N=M6x1.0x12 dp},{P=12},{Q=115},{R=74},{T=15},{U=67},{V1=Thru hole Ø6.5,Hole Ø10.5x6.5 dp},{W=72},{X=46.5},{Z=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
气缸内径
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
ⁿ/ₐ
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V1
[mm]
W
[mm]
X
[mm]
Z
[mm]
GHB20x50
20
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
GHB25x50
25
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
GHB32x50
32
99
95
50
45
6
78
32.5
0
61
5.3
14
179
96
17
M6x1.0x12 dp
12
115
74
12
15
67
Thru hole Ø6.5,Hole Ø10.5...
72
46.5
23
GHB40x50
40
119
115
56
50
6
84
38.0
19
69
4.5
14
193
110
21
M6x1.0x12 dp
14
135
87
16
15
77
Thru hole Ø6.5,Hole Ø10.5...
76
56.5
28
GHB50x50
50
141
135
70
65
6
100
46.5
23
85
7.5
19
215
111
26
M8x1.25x14 dp
12
150
104
20
20
82
Thru hole Ø9,Hole Ø14x8.5...
94
-
-
GHB63x50
63
156
150
80
75
6
105
56.5
28
100
5.0
19
230
126
26
M8x1.25x16 dp
12
166
119
20
20
96
Thru hole Ø9,Hole Ø14x8.5...
94
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表