目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
AC 系列 - 氣壓缸/迷你氣缸
長拓流體科技
氣壓缸
標準氣缸
AC-迷你氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/standard_air_cylinders/ac/ac_asmtab.prj},{NB=ACM25X25(0)(0)},{SERIES=AC},{CUSHION=M},{SV=},{TYPE=},{BORE=25},{STROKE=25},{POS=0},{MOUNTING=},{MOUNTING2=},{RS=},{SQ=},{A=22},{A11=0.000},{B1=17},{B2=32},{C1=26},{CD=8},{CX=12},{D=10},{E=26},{F=13},{G=8},{H=45},{H1=6},{H2=8},{I=33.5},{K=6},{L=12},{MMD=10.000},{N=14.5},{NA=30.0},{NND=26.000},{P=1/8''},{RR=9},{S=62},{U=11.5},{Z=119},{N1=14.5},{WA=10.5},{WB=10.25},{PPATH=assemblies/ac_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
A
[mm]
A1
[mm]
B1
[mm]
B2
[mm]
C1
[mm]
CD
[mm]
CX
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
H2
[mm]
I
[mm]
K
[mm]
L
[mm]
MM
ⁿ/ₐ
N
[mm]
NA
[mm]
NN
ⁿ/ₐ
P
ⁿ/ₐ
RR
[mm]
S
[mm]
U
[mm]
Z
[mm]
ZZ
[mm]
N1
[mm]
WA
[mm]
WB
[mm]
ACM20X25(0)
AC
20
20
-
13
26
20
8
12
8
20
13
7
41
5
8
28.0
6
12
M8X1.25
13.5
24.0
M20X1.5
1/8''
9
62
11.5
115
116
13.5
10.2
8.00
ACM25X25(0)
AC
25
22
-
17
32
26
8
12
10
26
13
8
45
6
8
33.5
6
12
M10X1.25
14.5
30.0
M26X1.5
1/8''
9
62
11.5
119
120
14.5
10.5
10.25
ACM32X25(0)
AC
32
22
21
17
32
26
10
20
12
26
13
7
45
6
8
37.5
6
15
M10X1.25
13.5
34.5
M26X1.5
1/8''
12
64
14.5
124
122
13.5
8.5
11.80
ACM40X25(0)
AC
40
24
22
22
41
32
10
20
16
32
16
11
50
8
10
46.5
6
15
M14X1.5
21.5
42.5
M32X2.0
1/4''
12
88
14.5
153
154
21.5
13.0
16.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表