Wave Disc Springs - Disc springs
Century Spring
Disc Springs
Powered by
CAD模型選擇
{century_spring/disc_springs/wave_disc_springs.prj},{NB=WAV-24889},{PN=WAV-24889},{BID=0.441},{BIDMM=11.200},{AOD=0.655},{AODMM=16.64},{D=0.094},{DMM=2.39},{C=0.016},{CMM=0.410},{WAVENO=3},{LOAD=30.8},{LOADN=137.00},{ADEF=0.013},{ADEFMM=0.33},{ER=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BID
B.I.D.
[Inch]
BIDMM
B.I.D.
[mm]
AOD
A.O.D
[Inch]
AODMM
A.O.D.
[mm]
D
[Inch]
DMM
D
[mm]
C
[Inch]
CMM
C
[mm]
WAVENO
Number of waves
ⁿ/ₐ
LOAD
App. Max. Load
[lbs.]
LOADN
App. Max. Load.
[N]
ADEF
App. Defl.
[Inch]
ADEFMM
App. Defl.
[mm]
WAV-24981
WAV-24981
0.093
2.360
0.205
5.21
0.030
0.76
0.004
0.100
3
2.445
10.88
0.004
0.100
WAV-24983
WAV-24983
0.096
2.440
0.187
4.75
0.025
0.64
0.005
0.130
3
7
31.14
0.003
0.080
WAV-24985
WAV-24985
0.096
2.440
0.250
6.35
0.030
0.76
0.004
0.100
3
-
-
0.005
0.130
WAV-24987
WAV-24987
0.098
2.490
0.152
3.86
0.032
0.81
0.005
0.130
3
4
17.79
0.002
0.050
WAV-24989
WAV-24989
0.110
2.790
0.196
4.98
0.033
0.84
0.012
0.300
3
33.7
149.9
0.001
0.030
WAV-24991
WAV-24991
0.110
2.790
0.250
6.35
0.040
1.02
0.008
0.200
3
9.818
43.67
0.003
0.080
WAV-24993
WAV-24993
0.120
3.050
0.225
5.72
0.030
0.76
0.006
0.150
3
9.4
41.81
0.003
0.080
WAV-24995
WAV-24995
0.125
3.180
0.250
6.35
0.062
1.57
0.032
0.810
3
153.022
680.68
0.001
0.030
WAV-24997
WAV-24997
0.128
3.250
0.250
6.35
0.015
0.38
0.003
0.080
3
2.5
11.12
0.008
0.200
WAV-24741
WAV-24741
0.128
3.250
0.281
7.14
0.045
1.14
0.006
0.150
3
5.5
24.47
0.005
0.130
WAV-24747
WAV-24747
0.131
3.330
0.249
6.32
0.015
0.38
0.003
0.080
3
2.4
10.68
0.008
0.200
WAV-24749
WAV-24749
0.132
3.350
0.222
5.64
0.032
0.81
0.005
0.130
3
5.1
22.68
0.004
0.100
WAV-24750
WAV-24750
0.134
3.400
0.183
4.65
0.023
0.58
0.004
0.100
2
0.4
1.78
0.012
0.300
WAV-24753
WAV-24753
0.154
3.910
0.281
7.14
0.042
1.07
0.005
0.130
3
6.1
27.13
0.006
0.150
WAV-24759
WAV-24759
0.165
4.190
0.250
6.35
0.025
0.64
0.005
0.130
3
3.7
16.46
0.006
0.150
WAV-24761
WAV-24761
0.167
4.240
0.375
9.53
0.040
1.02
0.006
0.150
3
5.516
24.54
0.008
0.200
WAV-24765
WAV-24765
0.169
4.290
0.306
7.77
0.060
1.52
0.008
0.200
3
15.5
68.94
0.005
0.130
WAV-24769
WAV-24769
0.175
4.450
0.375
9.53
0.030
0.76
0.007
0.180
4
-
-
0.004
0.100
WAV-24771
WAV-24771
0.180
4.570
0.343
8.71
0.030
0.76
0.010
0.250
3
26.9
119.65
0.005
0.130
WAV-24773
WAV-24773
0.185
4.700
0.375
9.53
0.035
0.89
0.006
0.150
3
5.402
24.03
0.009
0.230
WAV-24775
WAV-24775
0.187
4.750
0.265
6.73
0.060
1.52
0.008
0.200
3
7.1
31.58
0.004
0.100
WAV-24777
WAV-24777
0.190
4.830
0.281
7.14
0.030
0.76
0.010
0.250
3
13.4
59.6
0.004
0.100
WAV-24779
WAV-24779
0.193
4.900
0.280
7.11
0.040
1.02
0.016
0.410
3
27.9
124.1
0.002
0.050
WAV-24780
WAV-24780
0.194
4.930
0.242
6.15
0.030
0.76
0.006
0.150
2
0.8
3.56
0.015
0.380
WAV-24785
WAV-24785
0.200
5.080
0.307
7.80
0.060
1.52
0.008
0.200
3
9.9
44.04
0.005
0.130
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表