目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
VG - Iron V-Groove (to 3500 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/vg_asmtab.prj},{NB=VG0840116},{PN=VG0840116},{X=1},{PN1=0840116},{DIA=8},{D=8.000},{WIDTH=2-1/2},{W=2.500},{CAP=2500},{HUB=3-1/4},{H=3.250},{BORE=1-15/16},{ID=1.938},{BEARING=1},{A=7/8},{B=7/16},{WEIGHT=15-1/2},{ROLLER=Straight Roller},{BT=Standard},{ROLLER1=01},{PPATH=vg_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
ⁿ/ₐ
A
V-Groove Width
[Inch]
B
V-Groove Depth
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
VG0420110
VG0420110
4
2
800
2-3/16
1-3/16
5/8
7/8
7/16
4
Straight Roller
Up to +350°F
Brinell 145
VG0420112
VG0420112
4
2
800
2-3/16
1-3/16
3/4
7/8
7/16
4
Straight Roller
Up to +350°F
Brinell 145
VG0520110
VG0520110
5
2
800
2-3/16
1-3/16
5/8
7/8
7/16
5
Straight Roller
Up to +350°F
Brinell 145
VG0520112
VG0520112
5
2
800
2-3/16
1-3/16
3/4
7/8
7/16
5
Straight Roller
Up to +350°F
Brinell 145
VG0620110
VG0620110
6
2
1000
2-3/16
1-3/16
5/8
7/8
7/16
8
Straight Roller
Up to +350°F
Brinell 145
VG0620112
VG0620112
6
2
1000
2-3/16
1-3/16
3/4
7/8
7/16
8
Straight Roller
Up to +350°F
Brinell 145
VG0640116
VG0640116
6
2-1/2
2500
3-1/4
1-15/16
1
7/8
7/16
11-3/4
Straight Roller
Up to +350°F
Brinell 145
VG0640120
VG0640120
6
2-1/2
2500
3-1/4
1-15/16
1-1/4
7/8
7/16
11-3/4
Straight Roller
Up to +350°F
Brinell 145
VG0640912
VG0640912
6
2-1/2
2500
3-1/2
1-15/16
3/4
7/8
7/16
11-1/2
Tapered Roller
Up to +350°F
Brinell 145
VG0840116
VG0840116
8
2-1/2
2500
3-1/4
1-15/16
1
7/8
7/16
15-1/2
Straight Roller
Up to +350°F
Brinell 145
VG0840120
VG0840120
8
2-1/2
2500
3-1/4
1-15/16
1-1/4
7/8
7/16
15-1/2
Straight Roller
Up to +350°F
Brinell 145
VG0840912
VG0840912
8
2-1/2
2500
3-1/2
1-15/16
3/4
7/8
7/16
15-1/2
Tapered Roller
Up to +350°F
Brinell 145
VG0840916
VG0840916
8
2-1/2
2500
3-1/2
1.98
1
7/8
7/16
15-1/2
Tapered Roller
Up to +350°F
Brinell 145
VG0850116
VG0850116
8
3
2500
3-1/4
1-15/16
1
7/8
7/16
16-3/4
Straight Roller
Up to +350°F
Brinell 145
VG0850120
VG0850120
8
3
2500
3-1/4
1-15/16
1-1/4
7/8
7/16
16-3/4
Straight Roller
Up to +350°F
Brinell 145
VG0850912
VG0850912
8
3
2500
3-1/2
1-15/16
3/4
7/8
7/16
16-1/2
Tapered Roller
Up to +350°F
Brinell 145
VG0850916
VG0850916
8
3
2500
3-1/2
1.98
1
7/8
7/16
16-1/2
Tapered Roller
Up to +350°F
Brinell 145
VG1050116
VG1050116
10
3
3000
3-1/4
1-15/16
1
1-3/8
11/16
27
Straight Roller
Up to +350°F
Brinell 145
VG1050120
VG1050120
10
3
3000
3-1/4
1-15/16
1-1/4
1-3/8
11/16
27
Straight Roller
Up to +350°F
Brinell 145
VG1050912
VG1050912
10
3
3500
3-1/2
1-15/16
3/4
1-3/8
11/16
26-3/4
Tapered Roller
Up to +350°F
Brinell 145
VG1050916
VG1050916
10
3
3500
3-1/2
1.98
1
1-3/8
11/16
26-3/4
Tapered Roller
Up to +350°F
Brinell 145
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VF and VI Wheels - V-Groove Wheels
RWM Casters
13.06.2017
VH - Steel V-Groove Wheel
Colson Group
26.02.2024
SVT - V-grooved Wheel
Rollenbau
27.09.2017
VL - Iron V-Groove (to 4000 lb/ea)
Conveyer & Caster
07.10.2021
VL - Iron V-Groove Wheels
Colson Group
26.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表