目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
OG - Press-on Poly (to 10,900 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/og_tires.prj},{NB=OG169004501},{PN=OG169004501},{X=1},{SIZE=16-1/4 x 6 x 11-1/4},{STYLE=Crown},{Z=2},{CAP6=6050},{CAP10=5360},{WEIGHT=48},{OD1=16.2500},{WIDTH1=6.0000},{ID1=11.2500},{D1=0.2975},{R=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
SIZE
Tire OD x Width x ID
ⁿ/ₐ
STYLE
Wheel Face
ⁿ/ₐ
CAP6
Capacity at 6 MPH
[lbs.]
CAP10
Capacity at 10 MPH
[lbs.]
WEIGHT
Weight
[lbs.]
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
OG1090020
OG1090020
10-1/2 x 6 x 5
Flat
4400
3900
24
-40°F to +180°F
95 Shore A
OG127003202
OG127003202
12 x 4-1/2 x 8
Flat
3300
2910
15
-40°F to +180°F
95 Shore A
OG127003203
OG127003203
12 x 4-1/2 x 8
Crown
3300
2910
15
-40°F to +180°F
95 Shore A
OG1690042
OG1690042
16 x 6 x 10-1/2
Flat
6040
5330
48
-40°F to +180°F
95 Shore A
OG1690045
OG1690045
16-1/4 x 6 x 11-1/4
Flat
6050
5360
48
-40°F to +180°F
95 Shore A
OG169004501
OG169004501
16-1/4 x 6 x 11-1/4
Crown
6050
5360
48
-40°F to +180°F
95 Shore A
OG1689004502
OG1689004502
16-1/4 x 6 x 11-1/4
Groove
6050
5360
48
-40°F to +180°F
95 Shore A
OG1880049
OG1880049
18 x 5 x 12-1/8
Flat
5170
4590
43
-40°F to +180°F
95 Shore A
OG188004901
OG188004901
18 x 5 x 12-1/8
Crown
5170
4590
43
-40°F to +180°F
95 Shore A
OG189004906
OG189004906
18 x 9 x 12-1/8
Flat
10900
9660
82
-40°F to +180°F
95 Shore A
OG189004907
OG189004907
18 x 9 x 12-1/8
Groove
10900
9660
82
-40°F to +180°F
95 Shore A
OG189005601
OG189005601
18 x 7 x 14
Groove
7530
6650
58
-40°F to +180°F
95 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PB - Polypropylene (to 1000 lb/ea)
Conveyer & Caster
07.10.2021
Forged Steel (to 4500 lb/ea)
Conveyer & Caster
07.10.2021
Forged Steel - Wheels
Caster Concepts
27.04.2022
FM-Series - Drop Forged Steel Wheels
Conveyer & Caster
07.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表