目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
ASX系列角座阀-螺纹
Camozzi
閥門和電磁閥。
电磁阀和气控阀
ASX系列角座阀
Powered by
CAD模型選擇
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_sede_inclinata_serie_as/serie_asx_filettata.prj},{NB=ASX20-W025G1-06312 },{SERIE=AS},{ATTUATORE=X},{MATERIALECORPO=2},{FUNZIONE=0},{DIREZIONEFLUSSO=W},{DIAMETRO=DN 25},{DIAMETROX=025},{CONNESSIONE=G1},{TAGLIAATTUATORE=Ø63 mm},{TAGLIAATTUATORX=063},{MATATTUATORE=1},{GUARNIZIONI=2},{OPZIONI= },{DN=25.000},{G=1\"},{T=17.000},{A=172.000},{L=90.000},{SW=40.000},{C=75.000},{R=41.000},{K=162.000},{Q=1/8\"},{GX=33.250},{F1=41.600},{F2=28.000},{X=79.500},{Y=98.500},{Z=71.000},{A1=24.300},{A2=75.000},{SW2=36.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIE
系列
ⁿ/ₐ
DIAMETRO
直径
ⁿ/ₐ
TAGLIAATTUATORE
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
T
ⁿ/ₐ
A
插孔间距
ⁿ/ₐ
L
ⁿ/ₐ
SW
ⁿ/ₐ
C
ⁿ/ₐ
R
ⁿ/ₐ
K
ⁿ/ₐ
Q
ⁿ/ₐ
ASX20-W008G1-04012
AS
DN 8
Ø40 mm
8.000
1/4"
12.000
124.000
68.000
27.000
50.500
27.000
112.000
1/8"
ASX20-W008G1-05012
AS
DN 8
Ø50 mm
8.000
1/4"
12.000
135.000
68.000
27.000
60.000
33.000
125.000
1/8"
ASX20-W010G1-04012
AS
DN 10
Ø40 mm
10.000
3/8"
12.000
124.000
68.000
27.000
50.500
27.000
112.000
1/8"
ASX20-W010G1-05012
AS
DN 10
Ø50 mm
10.000
3/8"
12.000
135.000
68.000
27.000
60.000
33.000
125.000
1/8"
ASX20-W015G1-04012
AS
DN 15
Ø40 mm
15.000
1/2"
15.000
124.000
68.000
27.000
50.500
27.000
112.000
1/8"
ASX20-W015G1-05012
AS
DN 15
Ø50 mm
15.000
1/2"
15.000
135.000
68.000
27.000
60.000
33.000
125.000
1/8"
ASX20-W020G1-05012
AS
DN 20
Ø50 mm
20.000
3/4"
16.000
140.000
75.000
32.000
60.000
33.000
132.000
1/8"
ASX20-W025G1-05012
AS
DN 25
Ø50 mm
25.000
1"
17.000
150.000
90.000
40.000
60.000
33.000
136.000
1/8"
ASX20-W025G1-06312
AS
DN 25
Ø63 mm
25.000
1"
17.000
172.000
90.000
40.000
75.000
41.000
162.000
1/8"
ASX20-W032G1-06312
AS
DN 32
Ø63 mm
32.000
1 1/4"
21.000
190.000
116.000
50.000
75.000
41.000
174.000
1/8"
ASX20-W032G1-09012
AS
DN 32
Ø90 mm
32.000
1 1/4"
21.000
235.000
116.000
50.000
106.000
55.000
223.000
1/8"
ASX20-W040G1-06312
AS
DN 40
Ø63 mm
40.000
1 1/2"
21.000
190.000
116.000
56.000
75.000
41.000
175.000
1/8"
ASX20-W040G1-09012
AS
DN 40
Ø90 mm
40.000
1 1/2"
21.000
235.000
116.000
56.000
106.000
55.000
223.000
1/8"
ASX20-W050G1-06312
AS
DN 50
Ø63 mm
50.000
2"
22.000
205.000
138.000
69.000
75.000
41.000
183.000
1/8"
ASX20-W050G1-09012
AS
DN 50
Ø90 mm
50.000
2"
22.000
250.000
138.000
69.000
106.000
55.000
232.000
1/8"
ASX20-W050G1-12582
AS
DN 50
Ø125 mm
50.000
2"
22.000
305.000
138.000
69.000
170.000
85.000
300.000
1/4"
ASX20-W065G1-09012
AS
DN 65
Ø90 mm
65.000
2 1/2"
26.000
275.000
178.000
85.000
106.000
55.000
280.000
1/8"
ASX20-W065G1-12582
AS
DN 65
Ø125 mm
65.000
2 1/2"
26.000
320.000
178.000
85.000
170.000
85.000
330.000
1/4"
ASX20-W080G1-12582
AS
DN 80
Ø125 mm
80.000
3"
27.000
340.000
210.000
100.000
170.000
85.000
355.000
1/4"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表